Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
EZA4D030-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 11.81 in.300 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $2,287.00 |
Add To Cart
Request Quote |
EZA4D005M-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 1.97 in.50 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $1,935.00 |
Add To Cart
Request Quote |
EZA4D010M-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $1,973.00 |
Add To Cart
Request Quote |
EZA4D015M-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 5.91 in.150 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $2,011.00 |
Add To Cart
Request Quote |
EZA4D020M-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 7.87 in.200 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $2,050.00 |
Add To Cart
Request Quote |
EZA4D025M-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 9.84 in.250 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $2,088.00 |
Add To Cart
Request Quote |
EZA4D030M-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $2,127.00 |
Add To Cart
Request Quote |
EZA4D005M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 1.97 in.50 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $2,375.00 |
Add To Cart
Request Quote |
EZA4D010M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $2,413.00 |
Add To Cart
Request Quote |
EZA4D015M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 5.91 in.150 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $2,451.00 |
Add To Cart
Request Quote |
EZA4D020M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 7.87 in.200 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $2,490.00 |
Add To Cart
Request Quote |
EZA4D025M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 9.84 in.250 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $2,528.00 |
Add To Cart
Request Quote |
EZA4D030M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $2,567.00 |
Add To Cart
Request Quote |
EZA4D005M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 1.97 in.50 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $2,403.00 |
Add To Cart
Request Quote |
EZA4D010M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $2,441.00 |
Add To Cart
Request Quote |
EZA4D015M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 5.91 in.150 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $2,479.00 |
Add To Cart
Request Quote |
EZA4D020M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 7.87 in.200 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $2,518.00 |
Add To Cart
Request Quote |
EZA4D025M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 9.84 in.250 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $2,556.00 |
Add To Cart
Request Quote |
EZA4D030M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 16 lb70 N | Push Force - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~14 (When an external guide is used.) ~6.5 (When an external guide is used.) |
List Price
- $2,595.00 |
Add To Cart
Request Quote |
EZA4E005M-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 1.97 in.50 mm | Thrust - 31 lb140 N | Push Force - 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~31 (When an external guide is used.) ~14 (When an external guide is used.) |
List Price
- $1,935.00 |
Add To Cart
Request Quote |
EZA4E010M-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 31 lb140 N | Push Force - 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~31 (When an external guide is used.) ~14 (When an external guide is used.) |
List Price
- $1,973.00 |
Add To Cart
Request Quote |
EZA4E015M-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 5.91 in.150 mm | Thrust - 31 lb140 N | Push Force - 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~31 (When an external guide is used.) ~14 (When an external guide is used.) |
List Price
- $2,011.00 |
Add To Cart
Request Quote |
EZA4E020M-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 7.87 in.200 mm | Thrust - 31 lb140 N | Push Force - 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~31 (When an external guide is used.) ~14 (When an external guide is used.) |
List Price
- $2,050.00 |
Add To Cart
Request Quote |
EZA4E025M-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 9.84 in.250 mm | Thrust - 31 lb140 N | Push Force - 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~31 (When an external guide is used.) ~14 (When an external guide is used.) |
List Price
- $2,088.00 |
Add To Cart
Request Quote |
EZA4E030M-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 31 lb140 N | Push Force - 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~31 (When an external guide is used.) ~14 (When an external guide is used.) |
List Price
- $2,127.00 |
Add To Cart
Request Quote |