The BHF Series consists of a high-power 200 W (1/4 HP) AC speed-control motor and a dedicated inverter.
![]()
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BHF62AMT-3 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 100/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 3 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 30 lb-in [100 ~ 1500 r/min] 3.4 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) N/A 33.33 ~ 800 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| BHF62AMT-5 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 100/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 50 lb-in [100 ~ 1500 r/min] 5.7 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) N/A 20 ~ 480 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| BHF62AMT-9 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 100/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 9 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 91 lb-in [100 ~ 1500 r/min] 10.3 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) N/A 11.11 ~ 266.67 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| BHF62AMT-15 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 100/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 145 lb-in [100 ~ 1500 r/min] 16.4 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) N/A 6.67 ~ 160 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| BHF62AMT-30 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 100/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 290 lb-in [100 ~ 1500 r/min] 32.8 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) N/A 3.33 ~ 80 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| BHF62AMT-50 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 100/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 350 lb-in [100 ~ 1500 r/min] 40 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) N/A 2 ~ 48 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| BHF62AMT-100 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 100/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 350 lb-in [100 ~ 1500 r/min] 40 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) N/A 1 ~ 24 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| BHF62AMT-180 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 100/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 180 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 350 lb-in [100 ~ 1500 r/min] 40 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) N/A 0.56 ~ 13.33 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| BHF62AMT-A | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 100/115 VAC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 14 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 11.25 lb-in [100 ~ 1500 r/min] 1.27 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) N/A 100 ~ 2400 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| BHF62AT-3 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 100/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 3 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 30 lb-in [100 ~ 1500 r/min] 3.4 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) N/A 33.33 ~ 800 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| BHF62AT-5 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 100/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 50 lb-in [100 ~ 1500 r/min] 5.7 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) N/A 20 ~ 480 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| BHF62AT-9 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 100/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 9 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 91 lb-in [100 ~ 1500 r/min] 10.3 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) N/A 11.11 ~ 266.67 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| BHF62AT-15 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 100/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 145 lb-in [100 ~ 1500 r/min] 16.4 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) N/A 6.67 ~ 160 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| BHF62AT-30 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 100/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 290 lb-in [100 ~ 1500 r/min] 32.8 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) N/A 3.33 ~ 80 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| BHF62AT-50 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 100/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 350 lb-in [100 ~ 1500 r/min] 40 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) N/A 2 ~ 48 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| BHF62AT-100 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 100/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 350 lb-in [100 ~ 1500 r/min] 40 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) N/A 1 ~ 24 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| BHF62AT-180 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 100/115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 180 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 350 lb-in [100 ~ 1500 r/min] 40 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) N/A 0.56 ~ 13.33 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| BHF62AT-A | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 100/115 VAC | Shaft/Gear Type N/A Round Shaft (No Gearhead) | Gear Ratio (X:1) N/A | Output Shaft Diameter N/A 14 mm | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 11.25 lb-in [100 ~ 1500 r/min] 1.27 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) N/A 100 ~ 2400 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| BHF62CMT-3 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 200/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 3 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 30 lb-in [100 ~ 1500 r/min] 3.4 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) N/A 33.33 ~ 800 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| BHF62CMT-5 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 200/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 50 lb-in [100 ~ 1500 r/min] 5.7 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) N/A 20 ~ 480 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| BHF62CMT-9 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 200/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 9 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 91 lb-in [100 ~ 1500 r/min] 10.3 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) N/A 11.11 ~ 266.67 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| BHF62CMT-15 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 200/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 145 lb-in [100 ~ 1500 r/min] 16.4 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) N/A 6.67 ~ 160 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| BHF62CMT-30 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 200/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 290 lb-in [100 ~ 1500 r/min] 32.8 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) N/A 3.33 ~ 80 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| BHF62CMT-50 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 200/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 350 lb-in [100 ~ 1500 r/min] 40 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) N/A 2 ~ 48 | QUOTE | List Price N/A |
Add To Cart
Request Quote |
| BHF62CMT-100 | Frame Size N/A 4.09 in104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A Single-Phase 200/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 18 mm | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 350 lb-in [100 ~ 1500 r/min] 40 N·m [100 ~ 1500 r/min] | Variable Speed Range (r/min) N/A 1 ~ 24 | QUOTE | List Price N/A |
Add To Cart
Request Quote |