List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
BX6200CM-30FR / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 146 lb-in16.60 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.1 ~ 100 |
List Price
- $1,485.00 |
Add To Cart
Request Quote |
BX6200CM-50FR / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 240 lb-in27.60 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.06 ~ 60 |
List Price
- $1,485.00 |
Add To Cart
Request Quote |
BX6200CM-100FR / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 480 lb-in55.30 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.03 ~ 30 |
List Price
- $1,485.00 |
Add To Cart
Request Quote |
BX6400S-A | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 11.5 lb-in1.3 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 30 ~ 3000 | List Price - |
Add To Cart
Request Quote |
BX6400SM-A | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 11.5 lb-in1.3 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 30 ~ 3000 | List Price - |
Add To Cart
Request Quote |
BX6400S-A / OPX-1A | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 11.5 lb-in1.3 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 3 ~ 3000 |
List Price
- $1,143.00 |
Add To Cart
Request Quote |
BX6400SM-A / OPX-1A | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 11.5 lb-in1.3 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 3 ~ 3000 |
List Price
- $1,346.00 |
Add To Cart
Request Quote |
BX6400S-5S | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 6 ~ 600 | List Price - |
Add To Cart
Request Quote |
BX6400S-10S | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 103 lb-in11.70 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 3 ~ 300 | List Price - |
Add To Cart
Request Quote |
BX6400S-15S | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 155 lb-in17.6 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 2 ~ 200 | List Price - |
Add To Cart
Request Quote |
BX6400S-20S | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 200 lb-in23.40 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 1.5 ~ 150 | List Price - |
Add To Cart
Request Quote |
BX6400S-30S | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 290 lb-in33.50 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 1 ~ 100 | List Price - |
Add To Cart
Request Quote |
BX6400S-50S | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 490 lb-in55.90 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.6 ~ 60 | List Price - |
Add To Cart
Request Quote |
BX6400S-100S | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 610 lb-in70 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.3 ~ 30 | List Price - |
Add To Cart
Request Quote |
BX6400S-200S | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 610 lb-in70 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.15 ~ 15 | List Price - |
Add To Cart
Request Quote |
BX6400SM-5S | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 6 ~ 600 | List Price - |
Add To Cart
Request Quote |
BX6400SM-10S | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 103 lb-in11.70 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 3 ~ 300 | List Price - |
Add To Cart
Request Quote |
BX6400SM-15S | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 155 lb-in17.6 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 2 ~ 200 | List Price - |
Add To Cart
Request Quote |
BX6400SM-20S | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 200 lb-in23.40 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 1.5 ~ 150 | List Price - |
Add To Cart
Request Quote |
BX6400SM-30S | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 290 lb-in33.50 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 1 ~ 100 | List Price - |
Add To Cart
Request Quote |
BX6400SM-50S | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 490 lb-in55.90 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.6 ~ 60 | List Price - |
Add To Cart
Request Quote |
BX6400SM-100S | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 610 lb-in70 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.3 ~ 30 | List Price - |
Add To Cart
Request Quote |
BX6400SM-200S | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 610 lb-in70 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.15 ~ 15 | List Price - |
Add To Cart
Request Quote |
BX6400S-5S / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.6 ~ 600 |
List Price
- $1,341.00 |
Add To Cart
Request Quote |
BX6400S-10S / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 103 lb-in11.70 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.3 ~ 300 |
List Price
- $1,341.00 |
Add To Cart
Request Quote |