List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
BX6400S-15S / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 155 lb-in17.6 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.2 ~ 200 |
List Price
- $1,341.00 |
Add To Cart
Request Quote |
BX6400S-20S / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 200 lb-in23.40 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.15 ~ 150 |
List Price
- $1,341.00 |
Add To Cart
Request Quote |
BX6400S-30S / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 290 lb-in33.50 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.1 ~ 100 |
List Price
- $1,351.00 |
Add To Cart
Request Quote |
BX6400S-50S / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 490 lb-in55.90 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.06 ~ 60 |
List Price
- $1,351.00 |
Add To Cart
Request Quote |
BX6400S-100S / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 610 lb-in70 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.03 ~ 30 |
List Price
- $1,367.00 |
Add To Cart
Request Quote |
BX6400S-200S / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 610 lb-in70 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.015 ~ 15 |
List Price
- $1,367.00 |
Add To Cart
Request Quote |
BX6400SM-5S / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.6 ~ 600 |
List Price
- $1,544.00 |
Add To Cart
Request Quote |
BX6400SM-10S / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 103 lb-in11.70 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.3 ~ 300 |
List Price
- $1,544.00 |
Add To Cart
Request Quote |
BX6400SM-15S / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 155 lb-in17.6 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.2 ~ 200 |
List Price
- $1,544.00 |
Add To Cart
Request Quote |
BX6400SM-20S / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 200 lb-in23.40 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.15 ~ 150 |
List Price
- $1,544.00 |
Add To Cart
Request Quote |
BX6400SM-30S / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 290 lb-in33.50 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.1 ~ 100 |
List Price
- $1,554.00 |
Add To Cart
Request Quote |
BX6400SM-50S / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 490 lb-in55.90 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.06 ~ 60 |
List Price
- $1,554.00 |
Add To Cart
Request Quote |
BX6400SM-100S / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 610 lb-in70 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.03 ~ 30 |
List Price
- $1,570.00 |
Add To Cart
Request Quote |
BX6400SM-200S / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 610 lb-in70 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.015 ~ 15 |
List Price
- $1,570.00 |
Add To Cart
Request Quote |
BX6400S-5FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 6 ~ 600 | List Price - |
Add To Cart
Request Quote |
BX6400S-10FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 98 lb-in11.1 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 3 ~ 300 | List Price - |
Add To Cart
Request Quote |
BX6400S-15FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 146 lb-in16.60 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 2 ~ 200 | List Price - |
Add To Cart
Request Quote |
BX6400S-20FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 195 lb-in22.10 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 1.5 ~ 150 | List Price - |
Add To Cart
Request Quote |
BX6400S-30FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 290 lb-in33.20 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 1 ~ 100 | List Price - |
Add To Cart
Request Quote |
BX6400S-50FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 480 lb-in55.30 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.6 ~ 60 | List Price - |
Add To Cart
Request Quote |
BX6400S-100FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 970 lb-in110 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.3 ~ 30 | List Price - |
Add To Cart
Request Quote |
BX6400SM-5FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 6 ~ 600 | List Price - |
Add To Cart
Request Quote |
BX6400SM-10FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 98 lb-in11.1 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 3 ~ 300 | List Price - |
Add To Cart
Request Quote |
BX6400SM-15FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 146 lb-in16.60 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 2 ~ 200 | List Price - |
Add To Cart
Request Quote |
BX6400SM-20FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 195 lb-in22.10 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 1.5 ~ 150 | List Price - |
Add To Cart
Request Quote |