List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
BX5120CM-15S / OPX-1A | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 47 lb-in5.4 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.2 ~ 200 |
List Price
- $1,396.00 |
Add To Cart
Request Quote |
BX6200A-15S / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 77 lb-in8.8 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.2 ~ 200 |
List Price
- $1,168.00 |
Add To Cart
Request Quote |
BX6200AM-15S / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 77 lb-in8.8 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.2 ~ 200 |
List Price
- $1,371.00 |
Add To Cart
Request Quote |
BX6200C-15S / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 77 lb-in8.8 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.2 ~ 200 |
List Price
- $1,188.00 |
Add To Cart
Request Quote |
BX6200CM-15S / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 77 lb-in8.8 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.2 ~ 200 |
List Price
- $1,391.00 |
Add To Cart
Request Quote |
BX6400S-15S / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 155 lb-in17.6 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.2 ~ 200 |
List Price
- $1,341.00 |
Add To Cart
Request Quote |
BX6400SM-15S / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 155 lb-in17.6 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.2 ~ 200 |
List Price
- $1,544.00 |
Add To Cart
Request Quote |
BX6200A-15FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 73 lb-in8.3 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 2 ~ 200 | List Price - |
Add To Cart
Request Quote |
BX6200C-15FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 73 lb-in8.3 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 2 ~ 200 | List Price - |
Add To Cart
Request Quote |
BX6400S-15FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 146 lb-in16.60 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 2 ~ 200 | List Price - |
Add To Cart
Request Quote |
BX6200AM-15FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 73 lb-in8.3 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 2 ~ 200 | List Price - |
Add To Cart
Request Quote |
BX6200CM-15FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 73 lb-in8.3 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 2 ~ 200 | List Price - |
Add To Cart
Request Quote |
BX6400SM-15FR | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 146 lb-in16.60 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 2 ~ 200 | List Price - |
Add To Cart
Request Quote |
BX6200A-15FR / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 73 lb-in8.3 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.2 ~ 200 |
List Price
- $1,251.00 |
Add To Cart
Request Quote |
BX6200C-15FR / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 73 lb-in8.3 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.2 ~ 200 |
List Price
- $1,271.00 |
Add To Cart
Request Quote |
BX6400S-15FR / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 146 lb-in16.60 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.2 ~ 200 |
List Price
- $1,424.00 |
Add To Cart
Request Quote |
BX6200AM-15FR / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 73 lb-in8.3 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.2 ~ 200 |
List Price
- $1,454.00 |
Add To Cart
Request Quote |
BX6200CM-15FR / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 73 lb-in8.3 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.2 ~ 200 |
List Price
- $1,474.00 |
Add To Cart
Request Quote |
BX6400SM-15FR / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 146 lb-in16.60 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.2 ~ 200 |
List Price
- $1,627.00 |
Add To Cart
Request Quote |
BX230A-20FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 15 lb-in1.7 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 1.5 ~ 150 | List Price - |
Add To Cart
Request Quote |
BX230A-20S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 15.9 lb-in1.8 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 1.5 ~ 150 | List Price - |
Add To Cart
Request Quote |
BX230AM-20FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 15 lb-in1.7 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 1.5 ~ 150 | List Price - |
Add To Cart
Request Quote |
BX230AM-20S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 15.9 lb-in1.8 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 1.5 ~ 150 | List Price - |
Add To Cart
Request Quote |
BX230C-20FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 15 lb-in1.7 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 1.5 ~ 150 | List Price - |
Add To Cart
Request Quote |
BX230C-20S | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 15.9 lb-in1.8 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 1.5 ~ 150 | List Price - |
Add To Cart
Request Quote |