List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
BX6200CM-100FR / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 480 lb-in55.30 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.03 ~ 30 |
List Price
- $1,485.00 |
Add To Cart
Request Quote |
BX6400SM-5FR / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.6 ~ 600 |
List Price
- $1,627.00 |
Add To Cart
Request Quote |
BX6400SM-10FR / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 98 lb-in11.1 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.3 ~ 300 |
List Price
- $1,627.00 |
Add To Cart
Request Quote |
BX6400SM-15FR / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 146 lb-in16.60 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.2 ~ 200 |
List Price
- $1,627.00 |
Add To Cart
Request Quote |
BX6400SM-20FR / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 195 lb-in22.10 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.15 ~ 150 |
List Price
- $1,627.00 |
Add To Cart
Request Quote |
BX6400SM-30FR / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 290 lb-in33.20 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.1 ~ 100 |
List Price
- $1,638.00 |
Add To Cart
Request Quote |
BX6400SM-50FR / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 480 lb-in55.30 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.06 ~ 60 |
List Price
- $1,638.00 |
Add To Cart
Request Quote |
BX6400SM-100FR / OPX-1A | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 970 lb-in110 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.03 ~ 30 |
List Price
- $1,638.00 |
Add To Cart
Request Quote |
BX6200A-A | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 5.80 lb-in0.65 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 30 ~ 3000 | List Price - |
Add To Cart
Request Quote |
BX6200AM-A | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 5.80 lb-in0.65 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 30 ~ 3000 | List Price - |
Add To Cart
Request Quote |
BX6200C-A | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 5.80 lb-in0.65 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 30 ~ 3000 | List Price - |
Add To Cart
Request Quote |
BX6200CM-A | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 5.80 lb-in0.65 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 30 ~ 3000 | List Price - |
Add To Cart
Request Quote |
BX6400S-A | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 11.5 lb-in1.3 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 30 ~ 3000 | List Price - |
Add To Cart
Request Quote |
BX6400SM-A | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 11.5 lb-in1.3 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 30 ~ 3000 | List Price - |
Add To Cart
Request Quote |
BX6200A-A / OPX-1A | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 5.80 lb-in0.65 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 3 ~ 3000 |
List Price
- $970.00 |
Add To Cart
Request Quote |
BX6200AM-A / OPX-1A | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 5.80 lb-in0.65 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 3 ~ 3000 |
List Price
- $1,173.00 |
Add To Cart
Request Quote |
BX6200C-A / OPX-1A | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 5.80 lb-in0.65 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 3 ~ 3000 |
List Price
- $990.00 |
Add To Cart
Request Quote |
BX6200CM-A / OPX-1A | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 5.80 lb-in0.65 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 3 ~ 3000 |
List Price
- $1,193.00 |
Add To Cart
Request Quote |
BX6400S-A / OPX-1A | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 11.5 lb-in1.3 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 3 ~ 3000 |
List Price
- $1,143.00 |
Add To Cart
Request Quote |
BX6400SM-A / OPX-1A | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 11.5 lb-in1.3 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 3 ~ 3000 |
List Price
- $1,346.00 |
Add To Cart
Request Quote |
BX230A-A | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Rated Torque - 0.88 lb-in0.10 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 30 ~ 3000 | List Price - |
Add To Cart
Request Quote |
BX230AM-A | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Rated Torque - 0.88 lb-in0.10 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 30 ~ 3000 | List Price - |
Add To Cart
Request Quote |
BX230C-A | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Rated Torque - 0.88 lb-in0.10 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 30 ~ 3000 | List Price - |
Add To Cart
Request Quote |
BX230CM-A | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Rated Torque - 0.88 lb-in0.10 N·m | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 30 ~ 3000 | List Price - |
Add To Cart
Request Quote |
BX230A-A / OPX-1A | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Rated Torque - 0.88 lb-in0.10 N·m | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 3 ~ 3000 |
List Price
- $932.00 |
Add To Cart
Request Quote |