The BX Series brushless DC motor speed control system offers high performance and simple operation from a compact driver and motor. Combined with the optional OPX-1A control module, the BX Series can also provide excellent position control and torque control capabilities.
  • AC input
  • Frame sizes from 2.36 in to 4.33 in
  • Output power from 30 W (1/25 HP) to 400 W (1/2 HP)
  • Rated torque from 0.88 lb-in to 970 lb-in
  • Variable speed ranges from 0.015 ~ 15 r/min to 3 ~ 3000 r/min
  • Hollow shaft flat gearhead models available
101 - 125 of 592 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Electromagnetic Brake

Variable Speed Range (r/min)

List Price

Add To Cart / Contact Sales
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 15 mm - 7.5 lb-in0.85 N·m - Not Equipped - 6 ~ 600 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 15 mm - 15 lb-in1.7 N·m - Not Equipped - 3 ~ 300 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 15 mm - 23 lb-in2.6 N·m - Not Equipped - 2 ~ 200 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 15 mm - 30 lb-in3.4 N·m - Not Equipped - 1.5 ~ 150 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 15 mm - 45 lb-in5.1 N·m - Not Equipped - 1 ~ 100 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 15 mm - 75 lb-in8.5 N·m - Not Equipped - 0.6 ~ 60 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 15 mm - 150 lb-in17 N·m - Not Equipped - 0.3 ~ 30 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 15 mm - 300 lb-in34 N·m - Not Equipped - 0.15 ~ 15 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 5 :1 - 15 mm - 7.9 lb-in0.9 N·m - Not Equipped - 6 ~ 600 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 10 :1 - 15 mm - 15.9 lb-in1.8 N·m - Not Equipped - 3 ~ 300 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 15 :1 - 15 mm - 23 lb-in2.7 N·m - Not Equipped - 2 ~ 200 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 20 :1 - 15 mm - 31 lb-in3.6 N·m - Not Equipped - 1.5 ~ 150 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 30 :1 - 15 mm - 46 lb-in5.2 N·m - Not Equipped - 1 ~ 100 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 50 :1 - 15 mm - 76 lb-in8.6 N·m - Not Equipped - 0.6 ~ 60 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 100 :1 - 15 mm - 141 lb-in16 N·m - Not Equipped - 0.3 ~ 30 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 200 :1 - 15 mm - 141 lb-in16 N·m - Not Equipped - 0.15 ~ 15 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 15 mm - 7.5 lb-in0.85 N·m - Equipped - 6 ~ 600 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 15 mm - 15 lb-in1.7 N·m - Equipped - 3 ~ 300 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 15 mm - 23 lb-in2.6 N·m - Equipped - 2 ~ 200 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 15 mm - 30 lb-in3.4 N·m - Equipped - 1.5 ~ 150 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 15 mm - 45 lb-in5.1 N·m - Equipped - 1 ~ 100 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 15 mm - 75 lb-in8.5 N·m - Equipped - 0.6 ~ 60 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 15 mm - 150 lb-in17 N·m - Equipped - 0.3 ~ 30 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 15 mm - 300 lb-in34 N·m - Equipped - 0.15 ~ 15 - Add To Cart
Request Quote
- 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 5 :1 - 15 mm - 7.9 lb-in0.9 N·m - Equipped - 6 ~ 600 - Add To Cart
Request Quote
101 - 125 of 592 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved