This category has 2,101 items. Only the first 1000 records are returned.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
4IK25GN-CWE / 4GN30RAA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 32 [50 Hz] 27 [60 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWE / 4GN36RAA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 38 [50 Hz] 32 [60 Hz] | Rated Speed (rpm) - 50 [60 Hz] 41 [50 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWE / 4GN60RAA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 65 [50 Hz] 53 [60 Hz] | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWE / 4GN90RAA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 16 [50 Hz] 20 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWE / 4GN120RAA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWE / 4GN180RAA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SW / 4GN3.6RAA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 3 [200 VAC, 50 Hz] 2.6 [60 Hz] | Rated Speed (rpm) - 416 [200 VAC, 50 Hz] 500 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SW / 4GN6RAA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 5 [200 VAC, 50 Hz] 4.2 [60 Hz] | Rated Speed (rpm) - 250 [200 VAC, 50 Hz] 300 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SW / 4GN9RAA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 7.6 [200 VAC, 50 Hz] 6.4 [60 Hz] | Rated Speed (rpm) - 166 [200 VAC, 50 Hz] 200 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SW / 4GN15RAA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 15.1 [200 VAC, 50 Hz] 12.7 [60 Hz] | Rated Speed (rpm) - 100 [200 VAC, 50 Hz] 120 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SW / 4GN18RAA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 18.6 [200 VAC, 50 Hz] 15.3 [60 Hz] | Rated Speed (rpm) - 83 [200 VAC, 50 Hz] 100 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SW / 4GN30RAA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 30 [200 VAC, 50 Hz] 25 [60 Hz] | Rated Speed (rpm) - 50 [200 VAC, 50 Hz] 60 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SW / 4GN36RAA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 36 [200 VAC, 50 Hz] 30 [60 Hz] | Rated Speed (rpm) - 41 [200 VAC, 50 Hz] 50 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SW / 4GN60RAA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 60 [200 VAC, 50 Hz] 51 [60 Hz] | Rated Speed (rpm) - 25 [200 VAC, 50 Hz] 30 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SW / 4GN90RAA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 16 [200 VAC, 50 Hz] 20 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SW / 4GN120RAA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 12.5 [200 VAC, 50 Hz] 15 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SW / 4GN180RAA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 8.3 [200 VAC, 50 Hz] 10 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK40GN-AWU / 5GN3RAA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 4.6 | Rated Speed (rpm) - 600 | Request Quote |
Add To Cart
Request Quote |
5IK40GN-AWU / 5GN3.6RAA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 5.6 | Rated Speed (rpm) - 500 | Request Quote |
Add To Cart
Request Quote |
5IK40GN-AWU / 5GN5RAA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 7.7 | Rated Speed (rpm) - 360 | Request Quote |
Add To Cart
Request Quote |
5IK40GN-AWU / 5GN6RAA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 9.7 | Rated Speed (rpm) - 300 | Request Quote |
Add To Cart
Request Quote |
5IK40GN-AWU / 5GN7.5RAA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 11.5 | Rated Speed (rpm) - 240 | Request Quote |
Add To Cart
Request Quote |
5IK40GN-AWU / 5GN9RAA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 14.1 | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
5IK40GN-AWU / 5GN12.5RAA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 19.4 | Rated Speed (rpm) - 144 | Request Quote |
Add To Cart
Request Quote |
5IK40GN-AWU / 5GN15RAA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 23 | Rated Speed (rpm) - 120 | Request Quote |
Add To Cart
Request Quote |