This category has 2,101 items. Only the first 1000 records are returned.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
5IK60GU-SW / 5GU18RAA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 48 [200 VAC, 50 Hz] 41 [60 Hz] | Rated Speed (rpm) - 83 [200 VAC, 50 Hz] 100 [60 Hz] | $336.00 |
Add To Cart
Request Quote |
5IK60GU-SW / 5GU25RAA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 67 [200 VAC, 50 Hz] 56 [60 Hz] | Rated Speed (rpm) - 60 [200 VAC, 50 Hz] 72 [60 Hz] | $340.00 |
Add To Cart
Request Quote |
5IK60GU-SW / 5GU30RAA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 71 [200 VAC, 50 Hz] 60 [60 Hz] | Rated Speed (rpm) - 50 [200 VAC, 50 Hz] 60 [60 Hz] | $348.00 |
Add To Cart
Request Quote |
5IK60GU-SW / 5GU36RAA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 85 [200 VAC, 50 Hz] 72 [60 Hz] | Rated Speed (rpm) - 41 [200 VAC, 50 Hz] 50 [60 Hz] | $348.00 |
Add To Cart
Request Quote |
5IK60GU-SW / 5GU50RAA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 99 [60 Hz] 118 [200 VAC, 50 Hz] | Rated Speed (rpm) - 30 [200 VAC, 50 Hz] 36 [60 Hz] | $348.00 |
Add To Cart
Request Quote |
5IK60GU-SW / 5GU60RAA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 119 [60 Hz] 142 [200 VAC, 50 Hz] | Rated Speed (rpm) - 25 [200 VAC, 50 Hz] 30 [60 Hz] | $348.00 |
Add To Cart
Request Quote |
5IK60GU-SW / 5GU75RAA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 177 [200 VAC, 50 Hz] 149 [60 Hz] | Rated Speed (rpm) - 20 [200 VAC, 50 Hz] 24 [60 Hz] | $365.00 |
Add To Cart
Request Quote |
5IK60GU-SW / 5GU90RAA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 16 [200 VAC, 50 Hz] 20 [60 Hz] | $365.00 |
Add To Cart
Request Quote |
5IK60GU-SW / 5GU100RAA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 15 [200 VAC, 50 Hz] 18 [60 Hz] | $365.00 |
Add To Cart
Request Quote |
5IK60GU-SW / 5GU120RAA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 12.5 [200 VAC, 50 Hz] 15 [60 Hz] | $365.00 |
Add To Cart
Request Quote |
5IK60GU-SW / 5GU150RAA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 10 [200 VAC, 50 Hz] 12 [60 Hz] | $365.00 |
Add To Cart
Request Quote |
5IK60GU-SW / 5GU180RAA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 8.3 [200 VAC, 50 Hz] 10 [60 Hz] | $365.00 |
Add To Cart
Request Quote |
5IK90GU-AWU / 5GU3RAA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 10.6 | Rated Speed (rpm) - 600 | $345.00 |
Add To Cart
Request Quote |
5IK90GU-AWU / 5GU3.6RAA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 12.3 | Rated Speed (rpm) - 500 | $345.00 |
Add To Cart
Request Quote |
5IK90GU-AWU / 5GU5RAA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 17.7 | Rated Speed (rpm) - 360 | $345.00 |
Add To Cart
Request Quote |
5IK90GU-AWU / 5GU6RAA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 21 | Rated Speed (rpm) - 300 | $345.00 |
Add To Cart
Request Quote |
5IK90GU-AWU / 5GU7.5RAA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 26 | Rated Speed (rpm) - 240 | $345.00 |
Add To Cart
Request Quote |
5IK90GU-AWU / 5GU9RAA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 31 | Rated Speed (rpm) - 200 | $345.00 |
Add To Cart
Request Quote |
5IK90GU-AWU / 5GU12.5RAA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 44 | Rated Speed (rpm) - 144 | $356.00 |
Add To Cart
Request Quote |
5IK90GU-AWU / 5GU15RAA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 53 | Rated Speed (rpm) - 120 | $356.00 |
Add To Cart
Request Quote |
5IK90GU-AWU / 5GU18RAA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 63 | Rated Speed (rpm) - 100 | $356.00 |
Add To Cart
Request Quote |
5IK90GU-AWU / 5GU25RAA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 87 | Rated Speed (rpm) - 72 | $360.00 |
Add To Cart
Request Quote |
5IK90GU-AWU / 5GU30RAA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 92 | Rated Speed (rpm) - 60 | $368.00 |
Add To Cart
Request Quote |
5IK90GU-AWU / 5GU36RAA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 111 | Rated Speed (rpm) - 50 | $368.00 |
Add To Cart
Request Quote |
5IK90GU-AWU / 5GU50RAA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 155 | Rated Speed (rpm) - 36 | $368.00 |
Add To Cart
Request Quote |