This category has 2,101 items. Only the first 1000 records are returned.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
2IK6GN-AWU / 2GN3.6KA | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 1.06 | Rated Speed (rpm) - 500 | Request Quote |
Add To Cart
Request Quote |
2IK6GN-CWE / 2GN3.6KA | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 1.23 [50 Hz] 1.06 [60 Hz] | Rated Speed (rpm) - 500 [60 Hz] 416 [50 Hz] | Request Quote |
Add To Cart
Request Quote |
2IK6GN-CWTE / 2GN3.6KA | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 1.23 [50 Hz] 1.06 [60 Hz] | Rated Speed (rpm) - 500 [60 Hz] 416 [50 Hz] | Request Quote |
Add To Cart
Request Quote |
2IK6GN-SW / 2GN3.6KA | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 1.23 [200 VAC, 50 Hz] 1.06 [60 Hz] | Rated Speed (rpm) - 416 [200 VAC, 50 Hz] 500 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
2IK6GN-SWT / 2GN3.6KA | - Induction Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 1.06 | Rated Speed (rpm) - 416 [200 VAC, 50 Hz] 500 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
3IK15GN-AWU / 3GN3.6KA | - Induction Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 2.7 | Rated Speed (rpm) - 500 | Request Quote |
Add To Cart
Request Quote |
3IK15GN-CWE / 3GN3.6KA | - Induction Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 3.1 [50 Hz] 2.7 [60 Hz] | Rated Speed (rpm) - 500 [60 Hz] 416 [50 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-AWTU / 4GN3.6KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 4.4 | Rated Speed (rpm) - 500 | Request Quote |
Add To Cart
Request Quote |
4IK25GN-AWU / 4GN3.6KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 4.4 | Rated Speed (rpm) - 500 | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWE / 4GN3.6KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 5.3 [50 Hz] 4.4 [60 Hz] | Rated Speed (rpm) - 500 [60 Hz] 416 [50 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWTE / 4GN3.6KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 5.3 [50 Hz] 4.4 [60 Hz] | Rated Speed (rpm) - 500 [60 Hz] 416 [50 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SW / 4GN3.6KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 4.7 [200 VAC, 50 Hz] 4.1 [60 Hz] | Rated Speed (rpm) - 416 [200 VAC, 50 Hz] 500 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SWT / 4GN3.6KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 4.7 [200 VAC, 50 Hz] 4.1 [60 Hz] | Rated Speed (rpm) - 416 [200 VAC, 50 Hz] 500 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK40GN-AWTU / 5GN3.6KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 6.7 | Rated Speed (rpm) - 500 | Request Quote |
Add To Cart
Request Quote |
5IK40GN-AWU / 5GN3.6KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 6.7 | Rated Speed (rpm) - 500 | Request Quote |
Add To Cart
Request Quote |
5IK40GN-CWE / 5GN3.6KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 6.7 [60 Hz] 7.6 [50 Hz] | Rated Speed (rpm) - 500 [60 Hz] 416 [50 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK40GN-CWTE / 5GN3.6KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 6.7 [60 Hz] 7.6 [50 Hz] | Rated Speed (rpm) - 500 [60 Hz] 416 [50 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK40GN-SW / 5GN3.6KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 7.7 [200 VAC, 50 Hz] 6.7 [60 Hz] | Rated Speed (rpm) - 416 [200 VAC, 50 Hz] 500 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK40GN-SWT / 5GN3.6KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 7.7 [200 VAC, 50 Hz] 6.7 [60 Hz] | Rated Speed (rpm) - 416 [200 VAC, 50 Hz] 500 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK60GU-AWTU / 5GU3.6KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 10.6 | Rated Speed (rpm) - 500 | $328.00 |
Add To Cart
Request Quote |
5IK60GU-AWU / 5GU3.6KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 10.6 | Rated Speed (rpm) - 500 | $288.00 |
Add To Cart
Request Quote |
5IK60GU-CWE / 5GU3.6KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 12.3 [50 Hz] 10.6 [60 Hz] | Rated Speed (rpm) - 500 [60 Hz] 416 [50 Hz] | $294.00 |
Add To Cart
Request Quote |
5IK60GU-CWTE / 5GU3.6KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 12.3 [50 Hz] 10.6 [60 Hz] | Rated Speed (rpm) - 500 [60 Hz] 416 [50 Hz] | $333.00 |
Add To Cart
Request Quote |
5IK60GU-ECH / 5GU3.6KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 12.3 [50 Hz] 10.6 [60 Hz] | Rated Speed (rpm) - 500 [60 Hz] 416 [50 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK60GU-FCH / 5GU3.6KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 10.6 | Rated Speed (rpm) - 500 | Request Quote |
Add To Cart
Request Quote |