This category has 2,101 items. Only the first 1000 records are returned.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
4IK25GN-SWT / 4GN25KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 30 [200 VAC, 50 Hz] 25 [60 Hz] | Rated Speed (rpm) - 60 [200 VAC, 50 Hz] 72 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SWT / 4GN30KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 36 [200 VAC, 50 Hz] 30 [60 Hz] | Rated Speed (rpm) - 50 [200 VAC, 50 Hz] 60 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SWT / 4GN36KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 43 [200 VAC, 50 Hz] 37 [60 Hz] | Rated Speed (rpm) - 41 [200 VAC, 50 Hz] 50 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SWT / 4GN50KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 54 [200 VAC, 50 Hz] 46 [60 Hz] | Rated Speed (rpm) - 30 [200 VAC, 50 Hz] 36 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SWT / 4GN60KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 64 [200 VAC, 50 Hz] 55 [60 Hz] | Rated Speed (rpm) - 25 [200 VAC, 50 Hz] 30 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SWT / 4GN75KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 70 [200 VAC, 50 Hz] 69 [60 Hz] | Rated Speed (rpm) - 20 [200 VAC, 50 Hz] 24 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SWT / 4GN90KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 16 [200 VAC, 50 Hz] 20 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SWT / 4GN100KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 15 [200 VAC, 50 Hz] 18 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SWT / 4GN120KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 12.5 [200 VAC, 50 Hz] 15 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SWT / 4GN150KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 10 [200 VAC, 50 Hz] 12 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SWT / 4GN180KA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 8.3 [200 VAC, 50 Hz] 10 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-AWTU / 4GN3.6RAA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 2.7 | Rated Speed (rpm) - 500 | Request Quote |
Add To Cart
Request Quote |
4IK25GN-AWTU / 4GN6RAA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 4.5 | Rated Speed (rpm) - 300 | Request Quote |
Add To Cart
Request Quote |
4IK25GN-AWTU / 4GN9RAA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 6.8 | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
4IK25GN-AWTU / 4GN15RAA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 13.2 | Rated Speed (rpm) - 120 | Request Quote |
Add To Cart
Request Quote |
4IK25GN-AWTU / 4GN18RAA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 15.9 | Rated Speed (rpm) - 100 | Request Quote |
Add To Cart
Request Quote |
4IK25GN-AWTU / 4GN30RAA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 27 | Rated Speed (rpm) - 60 | Request Quote |
Add To Cart
Request Quote |
4IK25GN-AWTU / 4GN36RAA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 32 | Rated Speed (rpm) - 50 | Request Quote |
Add To Cart
Request Quote |
4IK25GN-AWTU / 4GN60RAA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 53 | Rated Speed (rpm) - 30 | Request Quote |
Add To Cart
Request Quote |
4IK25GN-AWTU / 4GN90RAA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 20 | Request Quote |
Add To Cart
Request Quote |
4IK25GN-AWTU / 4GN120RAA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 15 | Request Quote |
Add To Cart
Request Quote |
4IK25GN-AWTU / 4GN180RAA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 10 | Request Quote |
Add To Cart
Request Quote |
4IK25GN-AWU / 4GN3.6RAA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 2.7 | Rated Speed (rpm) - 500 | Request Quote |
Add To Cart
Request Quote |
4IK25GN-AWU / 4GN6RAA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 4.5 | Rated Speed (rpm) - 300 | Request Quote |
Add To Cart
Request Quote |
4IK25GN-AWU / 4GN9RAA | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 6.8 | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |