This category has 2,101 items. Only the first 1000 records are returned.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
4IK25GN-CWE / 4GN75RH | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 70 [50 Hz] 68 [60 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWE / 4GN100RH | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWE / 4GN150RH | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWTE / 4GN3RH | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 1.8 [60 Hz] 2.2 [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWTE / 4GN5RH | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 3 [60 Hz] 3.6 [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWTE / 4GN7.5RH | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 5.7 [60 Hz] 6.8 [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWTE / 4GN12.5RH | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 11.3 [60 Hz] 13.6 [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWTE / 4GN25RH | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 23 [60 Hz] 27 [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWTE / 4GN50RH | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 54 [50 Hz] 45 [60 Hz] | Rated Speed (rpm) - 30 [50 Hz] 36 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWTE / 4GN75RH | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 70 [50 Hz] 68 [60 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWTE / 4GN100RH | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-CWTE / 4GN150RH | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SW / 4GN3RH | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 2 [200 VAC, 50 Hz] 1.7 [60 Hz] | Rated Speed (rpm) - 500 [200 VAC, 50 Hz] 600 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SW / 4GN5RH | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 3.4 [200 VAC, 50 Hz] 2.8 [60 Hz] | Rated Speed (rpm) - 300 [200 VAC, 50 Hz] 360 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SW / 4GN7.5RH | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 6.3 [200 VAC, 50 Hz] 5.3 [60 Hz] | Rated Speed (rpm) - 200 [200 VAC, 50 Hz] 240 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SW / 4GN12.5RH | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 12.7 [200 VAC, 50 Hz] 10.6 [60 Hz] | Rated Speed (rpm) - 120 [200 VAC, 50 Hz] 144 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SW / 4GN25RH | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 25 [200 VAC, 50 Hz] 21 [60 Hz] | Rated Speed (rpm) - 60 [200 VAC, 50 Hz] 72 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SW / 4GN50RH | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 50 [200 VAC, 50 Hz] 42 [60 Hz] | Rated Speed (rpm) - 30 [200 VAC, 50 Hz] 36 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SW / 4GN75RH | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 70 [200 VAC, 50 Hz] 63 [60 Hz] | Rated Speed (rpm) - 20 [200 VAC, 50 Hz] 24 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SW / 4GN100RH | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 15 [200 VAC, 50 Hz] 18 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SW / 4GN150RH | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 10 [200 VAC, 50 Hz] 12 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SWT / 4GN3RH | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 2 [200 VAC, 50 Hz] 1.7 [60 Hz] | Rated Speed (rpm) - 500 [200 VAC, 50 Hz] 600 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SWT / 4GN5RH | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 3.4 [200 VAC, 50 Hz] 2.8 [60 Hz] | Rated Speed (rpm) - 300 [200 VAC, 50 Hz] 360 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SWT / 4GN7.5RH | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 6.3 [200 VAC, 50 Hz] 5.3 [60 Hz] | Rated Speed (rpm) - 200 [200 VAC, 50 Hz] 240 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
4IK25GN-SWT / 4GN12.5RH | - Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 12.7 [200 VAC, 50 Hz] 10.6 [60 Hz] | Rated Speed (rpm) - 120 [200 VAC, 50 Hz] 144 [60 Hz] | Request Quote |
Add To Cart
Request Quote |