This category has 2,101 items. Only the first 1000 records are returned.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
5IK40GN-AWTU / 5GN100KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 18 | Request Quote |
Add To Cart
Request Quote |
5IK40GN-AWTU / 5GN120KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 15 | Request Quote |
Add To Cart
Request Quote |
5IK40GN-AWTU / 5GN150KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 12 | Request Quote |
Add To Cart
Request Quote |
5IK40GN-AWTU / 5GN180KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Terminal Box | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 10 | Request Quote |
Add To Cart
Request Quote |
5IK40GN-AWU / 5GN3KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 5.5 | Rated Speed (rpm) - 600 | Request Quote |
Add To Cart
Request Quote |
5IK40GN-AWU / 5GN3.6KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 6.7 | Rated Speed (rpm) - 500 | Request Quote |
Add To Cart
Request Quote |
5IK40GN-AWU / 5GN5KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 9.7 | Rated Speed (rpm) - 360 | Request Quote |
Add To Cart
Request Quote |
5IK40GN-AWU / 5GN6KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 11.5 | Rated Speed (rpm) - 300 | Request Quote |
Add To Cart
Request Quote |
5IK40GN-AWU / 5GN7.5KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 14.1 | Rated Speed (rpm) - 240 | Request Quote |
Add To Cart
Request Quote |
5IK40GN-AWU / 5GN9KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 16.8 | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
5IK40GN-AWU / 5GN12.5KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 23 | Rated Speed (rpm) - 144 | Request Quote |
Add To Cart
Request Quote |
5IK40GN-AWU / 5GN15KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 28 | Rated Speed (rpm) - 120 | Request Quote |
Add To Cart
Request Quote |
5IK40GN-AWU / 5GN18KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 33 | Rated Speed (rpm) - 100 | Request Quote |
Add To Cart
Request Quote |
5IK40GN-AWU / 5GN25KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 41 | Rated Speed (rpm) - 72 | Request Quote |
Add To Cart
Request Quote |
5IK40GN-AWU / 5GN30KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 50 | Rated Speed (rpm) - 60 | Request Quote |
Add To Cart
Request Quote |
5IK40GN-AWU / 5GN36KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 60 | Rated Speed (rpm) - 50 | Request Quote |
Add To Cart
Request Quote |
5IK40GN-AWU / 5GN50KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 76 | Rated Speed (rpm) - 36 | Request Quote |
Add To Cart
Request Quote |
5IK40GN-AWU / 5GN60KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 30 | Request Quote |
Add To Cart
Request Quote |
5IK40GN-AWU / 5GN75KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 24 | Request Quote |
Add To Cart
Request Quote |
5IK40GN-AWU / 5GN90KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 20 | Request Quote |
Add To Cart
Request Quote |
5IK40GN-AWU / 5GN100KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 18 | Request Quote |
Add To Cart
Request Quote |
5IK40GN-AWU / 5GN120KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 15 | Request Quote |
Add To Cart
Request Quote |
5IK40GN-AWU / 5GN150KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 12 | Request Quote |
Add To Cart
Request Quote |
5IK40GN-AWU / 5GN180KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 88 | Rated Speed (rpm) - 10 | Request Quote |
Add To Cart
Request Quote |
5IK40GN-CWE / 5GN3KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 5.5 [60 Hz] 6.4 [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | Request Quote |
Add To Cart
Request Quote |