This category has 2,101 items. Only the first 1000 records are returned.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
5IK60GU-FCH / 5GU30KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 70 | Rated Speed (rpm) - 60 | Request Quote |
Add To Cart
Request Quote |
5IK60GU-FCH / 5GU36KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 84 | Rated Speed (rpm) - 50 | Request Quote |
Add To Cart
Request Quote |
5IK60GU-FCH / 5GU50KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 118 | Rated Speed (rpm) - 36 | Request Quote |
Add To Cart
Request Quote |
5IK60GU-FCH / 5GU60KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 141 | Rated Speed (rpm) - 30 | Request Quote |
Add To Cart
Request Quote |
5IK60GU-FCH / 5GU75KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 158 | Rated Speed (rpm) - 24 | Request Quote |
Add To Cart
Request Quote |
5IK60GU-FCH / 5GU90KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 90 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 20 | Request Quote |
Add To Cart
Request Quote |
5IK60GU-FCH / 5GU100KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 18 | Request Quote |
Add To Cart
Request Quote |
5IK60GU-FCH / 5GU120KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 120 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 15 | Request Quote |
Add To Cart
Request Quote |
5IK60GU-FCH / 5GU150KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 150 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 12 | Request Quote |
Add To Cart
Request Quote |
5IK60GU-FCH / 5GU180KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 180 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 177 | Rated Speed (rpm) - 10 | Request Quote |
Add To Cart
Request Quote |
5IK60GU-SH / 5GU3KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 9.6 [200 VAC, 50 Hz] 8.1 [60 Hz] | Rated Speed (rpm) - 500 [200 VAC, 50 Hz] 600 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK60GU-SH / 5GU3.6KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 11.5 [200 VAC, 50 Hz] 9.7 [60 Hz] | Rated Speed (rpm) - 416 [200 VAC, 50 Hz] 500 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK60GU-SH / 5GU5KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 15.9 [200 VAC, 50 Hz] 13.2 [60 Hz] | Rated Speed (rpm) - 300 [200 VAC, 50 Hz] 360 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK60GU-SH / 5GU6KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 19.1 [200 VAC, 50 Hz] 15.9 [60 Hz] | Rated Speed (rpm) - 250 [200 VAC, 50 Hz] 300 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK60GU-SH / 5GU7.5KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 7.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 24 [200 VAC, 50 Hz] 20 [60 Hz] | Rated Speed (rpm) - 200 [200 VAC, 50 Hz] 240 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK60GU-SH / 5GU9KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 9 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 29 [200 VAC, 50 Hz] 24 [60 Hz] | Rated Speed (rpm) - 166 [200 VAC, 50 Hz] 200 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK60GU-SH / 5GU12.5KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 12.5 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 36 [200 VAC, 50 Hz] 30 [60 Hz] | Rated Speed (rpm) - 120 [200 VAC, 50 Hz] 144 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK60GU-SH / 5GU15KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 15 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 43 [200 VAC, 50 Hz] 37 [60 Hz] | Rated Speed (rpm) - 100 [200 VAC, 50 Hz] 120 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK60GU-SH / 5GU18KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 18 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 52 [200 VAC, 50 Hz] 44 [60 Hz] | Rated Speed (rpm) - 83 [200 VAC, 50 Hz] 100 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK60GU-SH / 5GU25KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 65 [200 VAC, 50 Hz] 55 [60 Hz] | Rated Speed (rpm) - 60 [200 VAC, 50 Hz] 72 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK60GU-SH / 5GU30KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 78 [200 VAC, 50 Hz] 66 [60 Hz] | Rated Speed (rpm) - 50 [200 VAC, 50 Hz] 60 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK60GU-SH / 5GU36KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 94 [200 VAC, 50 Hz] 79 [60 Hz] | Rated Speed (rpm) - 41 [200 VAC, 50 Hz] 50 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK60GU-SH / 5GU50KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 130 [200 VAC, 50 Hz] 110 [60 Hz] | Rated Speed (rpm) - 30 [200 VAC, 50 Hz] 36 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK60GU-SH / 5GU60KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 60 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 156 [200 VAC, 50 Hz] 132 [60 Hz] | Rated Speed (rpm) - 25 [200 VAC, 50 Hz] 30 [60 Hz] | Request Quote |
Add To Cart
Request Quote |
5IK60GU-SH / 5GU75KA | - Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 75 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Conduit Box | Rated Torque (lb-in) - 148 [60 Hz] 174 [200 VAC, 50 Hz] | Rated Speed (rpm) - 20 [200 VAC, 50 Hz] 24 [60 Hz] | Request Quote |
Add To Cart
Request Quote |