This category has 2,101 items. Only the first 1000 records are returned.

Approved under typical international safety standards; bears the CE marking. Conformance with global power-supply voltages.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1/750 HP (1 W) to 1/8 HP (90 W)
  • Rated torque from 0.07 lb-in to 260 lb-in
  • Geared and round shaft models
551 - 575 of 1000 | Results Per Page | View |
« 21 22 23 24 25 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Type

Rated Torque (lb-in)

Rated Speed (rpm)

Web Price

Add To Cart / Contact Sales
Sort by
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 30 :1 - Parallel Shaft Gearhead - Conduit Box - 102 - 60 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 36 :1 - Parallel Shaft Gearhead - Conduit Box - 123 - 50 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 50 :1 - Parallel Shaft Gearhead - Conduit Box - 170 - 36 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 60 :1 - Parallel Shaft Gearhead - Conduit Box - 177 - 30 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 75 :1 - Parallel Shaft Gearhead - Conduit Box - 177 - 24 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 90 :1 - Parallel Shaft Gearhead - Conduit Box - 177 - 20 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 100 :1 - Parallel Shaft Gearhead - Conduit Box - 177 - 18 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 120 :1 - Parallel Shaft Gearhead - Conduit Box - 177 - 15 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 150 :1 - Parallel Shaft Gearhead - Conduit Box - 177 - 12 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 180 :1 - Parallel Shaft Gearhead - Conduit Box - 177 - 10 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 50 :1 - High-Power Parallel Shaft - Conduit Box - 170 - 36 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 60 :1 - High-Power Parallel Shaft - Conduit Box - 200 - 30 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 75 :1 - High-Power Parallel Shaft - Conduit Box - 220 - 24 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 90 :1 - High-Power Parallel Shaft - Conduit Box - 260 - 20 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 100 :1 - High-Power Parallel Shaft - Conduit Box - 260 - 18 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 120 :1 - High-Power Parallel Shaft - Conduit Box - 260 - 15 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 150 :1 - High-Power Parallel Shaft - Conduit Box - 260 - 12 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 180 :1 - High-Power Parallel Shaft - Conduit Box - 260 - 10 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 3 :1 - Parallel Shaft Gearhead - Conduit Box - 14.6 [200 VAC, 50 Hz] 12.3 [60 Hz] - 500 [200 VAC, 50 Hz] 600 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 3.6 :1 - Parallel Shaft Gearhead - Conduit Box - 17 [200 VAC, 50 Hz] 15 [60 Hz] - 416 [200 VAC, 50 Hz] 500 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 5 :1 - Parallel Shaft Gearhead - Conduit Box - 24 [200 VAC, 50 Hz] 20 [60 Hz] - 300 [200 VAC, 50 Hz] 360 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 6 :1 - Parallel Shaft Gearhead - Conduit Box - 29 [200 VAC, 50 Hz] 24 [60 Hz] - 250 [200 VAC, 50 Hz] 300 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 7.5 :1 - Parallel Shaft Gearhead - Conduit Box - 36 [200 VAC, 50 Hz] 30 [60 Hz] - 200 [200 VAC, 50 Hz] 240 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 9 :1 - Parallel Shaft Gearhead - Conduit Box - 44 [200 VAC, 50 Hz] 37 [60 Hz] - 166 [200 VAC, 50 Hz] 200 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 12.5 :1 - Parallel Shaft Gearhead - Conduit Box - 55 [200 VAC, 50 Hz] 46 [60 Hz] - 120 [200 VAC, 50 Hz] 144 [60 Hz] Request Quote Add To Cart
Request Quote
551 - 575 of 1000 | Results Per Page | View |
« 21 22 23 24 25 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved