This category has 2,101 items. Only the first 1000 records are returned.

Approved under typical international safety standards; bears the CE marking. Conformance with global power-supply voltages.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1/750 HP (1 W) to 1/8 HP (90 W)
  • Rated torque from 0.07 lb-in to 260 lb-in
  • Geared and round shaft models
501 - 525 of 1000 | Results Per Page | View |
« 21 22 23 24 25 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Type

Rated Torque (lb-in)

Rated Speed (rpm)

Web Price

Add To Cart / Contact Sales
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 3 :1 - Parallel Shaft Gearhead - Conduit Box - 10.6 [50 Hz] 8.6 [60 Hz] - 500 [50 Hz] 600 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 3.6 :1 - Parallel Shaft Gearhead - Conduit Box - 12.3 [50 Hz] 10.6 [60 Hz] - 500 [60 Hz] 416 [50 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 5 :1 - Parallel Shaft Gearhead - Conduit Box - 17.7 [50 Hz] 14.1 [60 Hz] - 300 [50 Hz] 360 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 6 :1 - Parallel Shaft Gearhead - Conduit Box - 21 [50 Hz] 17.7 [60 Hz] - 250 [50 Hz] 300 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 7.5 :1 - Parallel Shaft Gearhead - Conduit Box - 26 [50 Hz] 22 [60 Hz] - 200 [50 Hz] 240 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 9 :1 - Parallel Shaft Gearhead - Conduit Box - 31 [50 Hz] 26 [60 Hz] - 200 [60 Hz] 166 [50 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 12.5 :1 - Parallel Shaft Gearhead - Conduit Box - 39 [50 Hz] 32 [60 Hz] - 120 [50 Hz] 144 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 15 :1 - Parallel Shaft Gearhead - Conduit Box - 38 [60 Hz] 47 [50 Hz] - 100 [50 Hz] 120 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 18 :1 - Parallel Shaft Gearhead - Conduit Box - 46 [60 Hz] 56 [50 Hz] - 83 [50 Hz] 100 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 25 :1 - Parallel Shaft Gearhead - Conduit Box - 59 [60 Hz] 71 [50 Hz] - 60 [50 Hz] 72 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 30 :1 - Parallel Shaft Gearhead - Conduit Box - 85 [50 Hz] 70 [60 Hz] - 50 [50 Hz] 60 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 36 :1 - Parallel Shaft Gearhead - Conduit Box - 102 [50 Hz] 84 [60 Hz] - 50 [60 Hz] 41 [50 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 50 :1 - Parallel Shaft Gearhead - Conduit Box - 118 [60 Hz] 143 [50 Hz] - 30 [50 Hz] 36 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 60 :1 - Parallel Shaft Gearhead - Conduit Box - 171 [50 Hz] 141 [60 Hz] - 25 [50 Hz] 30 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 75 :1 - Parallel Shaft Gearhead - Conduit Box - 177 [50 Hz] 158 [60 Hz] - 20 [50 Hz] 24 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 90 :1 - Parallel Shaft Gearhead - Conduit Box - 177 - 16 [50 Hz] 20 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 100 :1 - Parallel Shaft Gearhead - Conduit Box - 177 - 15 [50 Hz] 18 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 120 :1 - Parallel Shaft Gearhead - Conduit Box - 177 - 12.5 [50 Hz] 15 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 150 :1 - Parallel Shaft Gearhead - Conduit Box - 177 - 10 [50 Hz] 12 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - 180 :1 - Parallel Shaft Gearhead - Conduit Box - 177 - 8.3 [50 Hz] 10 [60 Hz] Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 3 :1 - Parallel Shaft Gearhead - Conduit Box - 8.6 - 600 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 3.6 :1 - Parallel Shaft Gearhead - Conduit Box - 10.6 - 500 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 5 :1 - Parallel Shaft Gearhead - Conduit Box - 14.1 - 360 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 6 :1 - Parallel Shaft Gearhead - Conduit Box - 17.7 - 300 Request Quote Add To Cart
Request Quote
- Induction Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 7.5 :1 - Parallel Shaft Gearhead - Conduit Box - 22 - 240 Request Quote Add To Cart
Request Quote
501 - 525 of 1000 | Results Per Page | View |
« 21 22 23 24 25 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved