The FBL II Series consists of a high performance, compact brushless motor and driver. The FBL II series provides excellent speed stability and a wide speed control range.
  • AC input
  • 3.54 in frame size
  • 75 W (1/10 HP) and 120 W (1/6 HP) output power
  • Rated torque from 2.2 lb-in to 260 lb-in
  • Variable speed ranges from 1.5 ~ 15 r/min to 300 ~ 3000 r/min
  • RoHS compliant
26 - 50 of 54 | Results Per Page | View |
1 2 3 

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Gear Ratio (X:1)

Shaft/Gear Type

Rated Torque (lb-in)

Variable Speed Range (r/min)

List Price

Add To Cart / Contact Sales
- Brushless DC Motor Speed Control System - 3.54 in. sq. - 75 W (1/10 HP) - Three-Phase 200-230 VAC - 200 :1 - Parallel Shaft Gearhead - 260 - 1.5 ~ 15 - Add To Cart
Request Quote
- Brushless DC Motor Speed Control System - 3.54 in. sq. - 75 W (1/10 HP) - Three-Phase 200-230 VAC - - Round Shaft (No Gearhead) - 2.2 - 300 ~ 3000 - Add To Cart
Request Quote
- Brushless DC Motor Speed Control System - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-115 VAC - 5 :1 - Parallel Shaft Gearhead - 15.90 - 60 ~ 600 - Add To Cart
Request Quote
- Brushless DC Motor Speed Control System - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-115 VAC - 10 :1 - Parallel Shaft Gearhead - 31 - 30 ~ 300 - Add To Cart
Request Quote
- Brushless DC Motor Speed Control System - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-115 VAC - 15 :1 - Parallel Shaft Gearhead - 47 - 20 ~ 200 - Add To Cart
Request Quote
- Brushless DC Motor Speed Control System - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-115 VAC - 20 :1 - Parallel Shaft Gearhead - 63 - 15 ~ 150 - Add To Cart
Request Quote
- Brushless DC Motor Speed Control System - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-115 VAC - 30 :1 - Parallel Shaft Gearhead - 91 - 10 ~ 100 - Add To Cart
Request Quote
- Brushless DC Motor Speed Control System - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-115 VAC - 50 :1 - Parallel Shaft Gearhead - 152 - 6 ~ 60 - Add To Cart
Request Quote
- Brushless DC Motor Speed Control System - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-115 VAC - 100 :1 - Parallel Shaft Gearhead - 260 - 3 ~ 30 - Add To Cart
Request Quote
- Brushless DC Motor Speed Control System - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-115 VAC - 200 :1 - Parallel Shaft Gearhead - 260 - 1.5 ~ 15 - Add To Cart
Request Quote
- Brushless DC Motor Speed Control System - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-115 VAC - - Round Shaft (No Gearhead) - 3.50 - 300 ~ 3000 - Add To Cart
Request Quote
- Brushless DC Motor Speed Control System - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 200-230 VAC - 5 :1 - Parallel Shaft Gearhead - 15.90 - 60 ~ 600 - Add To Cart
Request Quote
- Brushless DC Motor Speed Control System - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 200-230 VAC - 10 :1 - Parallel Shaft Gearhead - 31 - 30 ~ 300 - Add To Cart
Request Quote
- Brushless DC Motor Speed Control System - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 200-230 VAC - 15 :1 - Parallel Shaft Gearhead - 47 - 20 ~ 200 - Add To Cart
Request Quote
- Brushless DC Motor Speed Control System - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 200-230 VAC - 20 :1 - Parallel Shaft Gearhead - 63 - 15 ~ 150 - Add To Cart
Request Quote
- Brushless DC Motor Speed Control System - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 200-230 VAC - 30 :1 - Parallel Shaft Gearhead - 91 - 10 ~ 100 - Add To Cart
Request Quote
- Brushless DC Motor Speed Control System - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 200-230 VAC - 50 :1 - Parallel Shaft Gearhead - 152 - 6 ~ 60 - Add To Cart
Request Quote
- Brushless DC Motor Speed Control System - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 200-230 VAC - 100 :1 - Parallel Shaft Gearhead - 260 - 3 ~ 30 - Add To Cart
Request Quote
- Brushless DC Motor Speed Control System - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 200-230 VAC - 200 :1 - Parallel Shaft Gearhead - 260 - 1.5 ~ 15 - Add To Cart
Request Quote
- Brushless DC Motor Speed Control System - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 200-230 VAC - - Round Shaft (No Gearhead) - 3.50 - 300 ~ 3000 - Add To Cart
Request Quote
- Brushless DC Motor Speed Control System - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-230 VAC - 5 :1 - Parallel Shaft Gearhead - 15.90 - 60 ~ 600 - Add To Cart
Request Quote
- Brushless DC Motor Speed Control System - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-230 VAC - 10 :1 - Parallel Shaft Gearhead - 31 - 30 ~ 300 - Add To Cart
Request Quote
- Brushless DC Motor Speed Control System - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-230 VAC - 15 :1 - Parallel Shaft Gearhead - 47 - 20 ~ 200 - Add To Cart
Request Quote
- Brushless DC Motor Speed Control System - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-230 VAC - 20 :1 - Parallel Shaft Gearhead - 63 - 15 ~ 150 - Add To Cart
Request Quote
- Brushless DC Motor Speed Control System - 3.54 in. sq. - 120 W (1/6 HP) - Three-Phase 200-230 VAC - 30 :1 - Parallel Shaft Gearhead - 91 - 10 ~ 100 - Add To Cart
Request Quote
26 - 50 of 54 | Results Per Page | View |
1 2 3 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved