Compact linear actuator incorporates a stepping motor with an integrated ball screw. Includes a 5-phase 24 VDC microstepping driver with photocoupler inputs.

1 - 25 of 116 | Results Per Page | View | Unit of Measure
1 2 3 4 5 

Item #

Actuator Frame Size

Guide

Electromagnetic Brake

Adjusting Knob

Max. Vertical Transportable Mass

Max. Thrust Force

Max. Holding Force

Lead

Web Price

List Price

Add To Cart / Contact Sales
DRL20PB1-02G - 0.79 in.20 mm - Not Equipped - Not Equipped - Not Equipped - 3.30 lb1.5 kg - 3.30 lb15 N - 3.30 lb15 N - 0.039 in.1 mm Request Quote - Add To Cart
Request Quote
DRL20PB1-02NG - 0.79 in.20 mm - Not Equipped - Not Equipped - Equipped - 3.30 lb1.5 kg - 3.30 lb15 N - 3.30 lb15 N - 0.039 in.1 mm Request Quote - Add To Cart
Request Quote
DRL20PB1G-02G - 0.79 in.20 mm - Equipped - Not Equipped - Not Equipped - 2.20 lb1 kg - 3.30 lb15 N - 3.30 lb15 N - 0.039 in.1 mm Request Quote - Add To Cart
Request Quote
DRL20PB1G-02NG - 0.79 in.20 mm - Equipped - Not Equipped - Equipped - 2.20 lb1 kg - 3.30 lb15 N - 3.30 lb15 N - 0.039 in.1 mm Request Quote - Add To Cart
Request Quote
DRL20PB1-02 - 0.79 in.20 mm - Not Equipped - Not Equipped - Not Equipped - 3.30 lb1.5 kg - 3.30 lb15 N - 3.30 lb15 N - 0.039 in.1 mm Request Quote - Add To Cart
Request Quote
DRL20PB1-02N - 0.79 in.20 mm - Not Equipped - Not Equipped - Equipped - 3.30 lb1.5 kg - 3.30 lb15 N - 3.30 lb15 N - 0.039 in.1 mm Request Quote - Add To Cart
Request Quote
DRL20PB1G-02 - 0.79 in.20 mm - Equipped - Not Equipped - Not Equipped - 2.20 lb1 kg - 3.30 lb15 N - 3.30 lb15 N - 0.039 in.1 mm Request Quote - Add To Cart
Request Quote
DRL20PB1G-02N - 0.79 in.20 mm - Equipped - Not Equipped - Equipped - 2.20 lb1 kg - 3.30 lb15 N - 3.30 lb15 N - 0.039 in.1 mm Request Quote - Add To Cart
Request Quote
DRL28PA1-03G - 1.1 in.28 mm - Not Equipped - Not Equipped - Not Equipped - 6.60 lb3 kg - 6.70 lb30 N - 6.70 lb30 N - 0.039 in.1 mm Request Quote - Add To Cart
Request Quote
DRL28PA1-03NG - 1.1 in.28 mm - Not Equipped - Not Equipped - Equipped - 6.60 lb3 kg - 6.70 lb30 N - 6.70 lb30 N - 0.039 in.1 mm Request Quote - Add To Cart
Request Quote
DRL28PA1-06G - 1.1 in.28 mm - Not Equipped - Not Equipped - Not Equipped - 6.60 lb3 kg - 6.70 lb30 N - 6.70 lb30 N - 0.039 in.1 mm Request Quote - Add To Cart
Request Quote
DRL28PA1G-03G - 1.1 in.28 mm - Equipped - Not Equipped - Not Equipped - 3.30 lb1.5 kg - 6.70 lb30 N - 6.70 lb30 N - 0.039 in.1 mm Request Quote - Add To Cart
Request Quote
DRL28PA1G-03NG - 1.1 in.28 mm - Equipped - Not Equipped - Equipped - 3.30 lb1.5 kg - 6.70 lb30 N - 6.70 lb30 N - 0.039 in.1 mm Request Quote - Add To Cart
Request Quote
DRL28PA1-03 - 1.1 in.28 mm - Not Equipped - Not Equipped - Not Equipped - 6.60 lb3 kg - 6.70 lb30 N - 6.70 lb30 N - 0.039 in.1 mm Request Quote - Add To Cart
Request Quote
DRL28PA1-03N - 1.1 in.28 mm - Not Equipped - Not Equipped - Equipped - 6.60 lb3 kg - 6.70 lb30 N - 6.70 lb30 N - 0.039 in.1 mm Request Quote - Add To Cart
Request Quote
DRL28PA1-06 - 1.1 in.28 mm - Not Equipped - Not Equipped - Not Equipped - 6.60 lb3 kg - 6.70 lb30 N - 6.70 lb30 N - 0.039 in.1 mm Request Quote - Add To Cart
Request Quote
DRL28PA1G-03 - 1.1 in.28 mm - Equipped - Not Equipped - Not Equipped - 3.30 lb1.5 kg - 6.70 lb30 N - 6.70 lb30 N - 0.039 in.1 mm Request Quote - Add To Cart
Request Quote
DRL28PA1G-03N - 1.1 in.28 mm - Equipped - Not Equipped - Equipped - 3.30 lb1.5 kg - 6.70 lb30 N - 6.70 lb30 N - 0.039 in.1 mm Request Quote - Add To Cart
Request Quote
DRL28MB1-03G - 1.1 in.28 mm - Not Equipped - Not Equipped - Not Equipped - 6.60 lb3 kg - 6.70 lb30 N - 6.70 lb30 N - 0.039 in.1 mm Request Quote - Add To Cart
Request Quote
DRL28MB1-03NG - 1.1 in.28 mm - Not Equipped - Not Equipped - Equipped - 6.60 lb3 kg - 6.70 lb30 N - 6.70 lb30 N - 0.039 in.1 mm Request Quote - Add To Cart
Request Quote
DRL28MB1G-03G - 1.1 in.28 mm - Equipped - Not Equipped - Not Equipped - 3.30 lb1.5 kg - 6.70 lb30 N - 6.70 lb30 N - 0.039 in.1 mm Request Quote - Add To Cart
Request Quote
DRL28MB1G-03NG - 1.1 in.28 mm - Equipped - Not Equipped - Equipped - 3.30 lb1.5 kg - 6.70 lb30 N - 6.70 lb30 N - 0.039 in.1 mm Request Quote - Add To Cart
Request Quote
DRL28PB1-03G - 1.1 in.28 mm - Not Equipped - Not Equipped - Not Equipped - 6.60 lb3 kg - 6.70 lb30 N - 6.70 lb30 N - 0.039 in.1 mm Request Quote - Add To Cart
Request Quote
DRL28PB1-03NG - 1.1 in.28 mm - Not Equipped - Not Equipped - Equipped - 6.60 lb3 kg - 6.70 lb30 N - 6.70 lb30 N - 0.039 in.1 mm Request Quote - Add To Cart
Request Quote
DRL28PB1-06G - 1.1 in.28 mm - Not Equipped - Not Equipped - Not Equipped - 6.60 lb3 kg - 6.70 lb30 N - 6.70 lb30 N - 0.039 in.1 mm Request Quote - Add To Cart
Request Quote
1 - 25 of 116 | Results Per Page | View | Unit of Measure
1 2 3 4 5 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved