Item # |
Actuator Frame Size |
Guide |
Electromagnetic Brake |
Adjusting Knob |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Lead |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
DRL28MB1-03N | Actuator Frame Size - 1.1 in.28 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 6.60 lb3 kg | Max. Thrust Force - 6.70 lb30 N | Max. Holding Force - 6.70 lb30 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL28MB1G-03 | Actuator Frame Size - 1.1 in.28 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 3.30 lb1.5 kg | Max. Thrust Force - 6.70 lb30 N | Max. Holding Force - 6.70 lb30 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL28MB1G-03N | Actuator Frame Size - 1.1 in.28 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 3.30 lb1.5 kg | Max. Thrust Force - 6.70 lb30 N | Max. Holding Force - 6.70 lb30 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL28PB1-03 | Actuator Frame Size - 1.1 in.28 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 6.60 lb3 kg | Max. Thrust Force - 6.70 lb30 N | Max. Holding Force - 6.70 lb30 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL28PB1-03N | Actuator Frame Size - 1.1 in.28 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 6.60 lb3 kg | Max. Thrust Force - 6.70 lb30 N | Max. Holding Force - 6.70 lb30 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL28PB1-06 | Actuator Frame Size - 1.1 in.28 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 6.60 lb3 kg | Max. Thrust Force - 6.70 lb30 N | Max. Holding Force - 6.70 lb30 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL28PB1G-03 | Actuator Frame Size - 1.1 in.28 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 3.30 lb1.5 kg | Max. Thrust Force - 6.70 lb30 N | Max. Holding Force - 6.70 lb30 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL28PB1G-03N | Actuator Frame Size - 1.1 in.28 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 3.30 lb1.5 kg | Max. Thrust Force - 6.70 lb30 N | Max. Holding Force - 6.70 lb30 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL20PB1-02G | Actuator Frame Size - 0.79 in.20 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 3.30 lb1.5 kg | Max. Thrust Force - 3.30 lb15 N | Max. Holding Force - 3.30 lb15 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL20PB1-02NG | Actuator Frame Size - 0.79 in.20 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 3.30 lb1.5 kg | Max. Thrust Force - 3.30 lb15 N | Max. Holding Force - 3.30 lb15 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL20PB1G-02G | Actuator Frame Size - 0.79 in.20 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 2.20 lb1 kg | Max. Thrust Force - 3.30 lb15 N | Max. Holding Force - 3.30 lb15 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL20PB1G-02NG | Actuator Frame Size - 0.79 in.20 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 2.20 lb1 kg | Max. Thrust Force - 3.30 lb15 N | Max. Holding Force - 3.30 lb15 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL20PB1-02 | Actuator Frame Size - 0.79 in.20 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 3.30 lb1.5 kg | Max. Thrust Force - 3.30 lb15 N | Max. Holding Force - 3.30 lb15 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL20PB1-02N | Actuator Frame Size - 0.79 in.20 mm | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 3.30 lb1.5 kg | Max. Thrust Force - 3.30 lb15 N | Max. Holding Force - 3.30 lb15 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL20PB1G-02 | Actuator Frame Size - 0.79 in.20 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Max. Vertical Transportable Mass - 2.20 lb1 kg | Max. Thrust Force - 3.30 lb15 N | Max. Holding Force - 3.30 lb15 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
DRL20PB1G-02N | Actuator Frame Size - 0.79 in.20 mm | Guide - Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Max. Vertical Transportable Mass - 2.20 lb1 kg | Max. Thrust Force - 3.30 lb15 N | Max. Holding Force - 3.30 lb15 N | Lead - 0.039 in.1 mm | Request Quote | List Price - |
Add To Cart
Request Quote |