These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.
Item # |
Return Policy |
Frame Size |
Power Supply |
Function |
Connection Type |
Type |
Fan Speed Type |
Speed (r/min) |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MD625B-12H | Return Policy - | Frame Size - 2.44 in62 mm | Power Supply - 12 VDC | Function - None | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 4000 | Max. Air Flow - 17.7 CFM0.5 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan Only | $37.00 |
Add To Cart
Request Quote |
MD625B-12LH | Return Policy - | Frame Size - 2.44 in62 mm | Power Supply - 12 VDC | Function - Stall Alarm - Electronic | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 4000 | Max. Air Flow - 17.7 CFM0.5 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan Only | $42.00 |
Add To Cart
Request Quote |
MD625B-24H | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 2.44 in62 mm | Power Supply - 24 VDC | Function - None | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 4000 | Max. Air Flow - 17.7 CFM0.5 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan Only | Request Quote |
Add To Cart
Request Quote |
MD625B-24LH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 2.44 in62 mm | Power Supply - 24 VDC | Function - Stall Alarm - Electronic | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 4000 | Max. Air Flow - 17.7 CFM0.5 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan Only | Request Quote |
Add To Cart
Request Quote |
T-MD625B-12-G | Return Policy - | Frame Size - 2.44 in62 mm | Power Supply - 12 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 4000 | Max. Air Flow - 17.7 CFM0.5 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $35.00 |
Add To Cart
Request Quote |
T-MD625B-12HG | Return Policy - | Frame Size - 2.44 in62 mm | Power Supply - 12 VDC | Function - None | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 4000 | Max. Air Flow - 17.7 CFM0.5 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $43.00 |
Add To Cart
Request Quote |
T-MD625B-12L-G | Return Policy - | Frame Size - 2.44 in62 mm | Power Supply - 12 VDC | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 4000 | Max. Air Flow - 17.7 CFM0.5 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $39.00 |
Add To Cart
Request Quote |
T-MD625B-12LHG | Return Policy - | Frame Size - 2.44 in62 mm | Power Supply - 12 VDC | Function - Stall Alarm - Electronic | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 4000 | Max. Air Flow - 17.7 CFM0.5 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $47.00 |
Add To Cart
Request Quote |
T-MD625B-24-G | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 2.44 in62 mm | Power Supply - 24 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 4000 | Max. Air Flow - 17.7 CFM0.5 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote |
Add To Cart
Request Quote |
T-MD625B-24HG | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 2.44 in62 mm | Power Supply - 24 VDC | Function - None | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 4000 | Max. Air Flow - 17.7 CFM0.5 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote |
Add To Cart
Request Quote |
T-MD625B-24L-G | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 2.44 in62 mm | Power Supply - 24 VDC | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 4000 | Max. Air Flow - 17.7 CFM0.5 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote |
Add To Cart
Request Quote |
T-MD625B-24LHG | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 2.44 in62 mm | Power Supply - 24 VDC | Function - Stall Alarm - Electronic | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 4000 | Max. Air Flow - 17.7 CFM0.5 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote |
Add To Cart
Request Quote |
T-MD625BM-12-G | Return Policy - | Frame Size - 2.44 in62 mm | Power Supply - 12 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Middle Speed | Speed (r/min) - 3000 | Max. Air Flow - 13.10 CFM0.37 m³/min | Max. Static Pressure - 0.11 inH2O27 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $35.00 |
Add To Cart
Request Quote |
T-MD625BM-24-G | Return Policy - | Frame Size - 2.44 in62 mm | Power Supply - 24 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Middle Speed | Speed (r/min) - 3000 | Max. Air Flow - 13.10 CFM0.37 m³/min | Max. Static Pressure - 0.11 inH2O27 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $35.00 |
Add To Cart
Request Quote |
T-MDS625H-24-G | Return Policy - | Frame Size - 2.36 in60 mm | Power Supply - 24 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - High Speed | Speed (r/min) - 7600 | Max. Air Flow - 37.40 CFM1.06 m³/min | Max. Static Pressure - 0.62 inH2O155 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote |
Add To Cart
Request Quote |
MD625B-12S | Return Policy - | Frame Size - 2.44 in62 mm | Power Supply - 12 VDC | Function - Pulse Sensor | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 4000 | Max. Air Flow - 17.7 CFM0.5 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan Only | $34.00 |
Add To Cart
Request Quote |
MD625B-24S | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 2.44 in62 mm | Power Supply - 24 VDC | Function - Pulse Sensor | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 4000 | Max. Air Flow - 17.7 CFM0.5 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan Only | Request Quote |
Add To Cart
Request Quote |
MD625B-12SH | Return Policy - | Frame Size - 2.44 in62 mm | Power Supply - 12 VDC | Function - Pulse Sensor | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 4000 | Max. Air Flow - 17.7 CFM0.5 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan Only | $43.00 |
Add To Cart
Request Quote |
MD625B-24SH | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 2.44 in62 mm | Power Supply - 24 VDC | Function - Pulse Sensor | Connection Type - Connector | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 4000 | Max. Air Flow - 17.7 CFM0.5 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan Only | Request Quote |
Add To Cart
Request Quote |
MD825B-12 | Return Policy - | Frame Size - 3.15 in80 mm | Power Supply - 12 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3800 | Max. Air Flow - 35.30 CFM1 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan Only | $30.00 |
Add To Cart
Request Quote |
MD825B-12L | Return Policy - | Frame Size - 3.15 in80 mm | Power Supply - 12 VDC | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3800 | Max. Air Flow - 35.30 CFM1 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan Only | $33.00 |
Add To Cart
Request Quote |
MD825B-24 | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 3.15 in80 mm | Power Supply - 24 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3800 | Max. Air Flow - 35.30 CFM1 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan Only | $28.00 |
Add To Cart
Request Quote |
MD825B-24L | Return Policy - This product cannot be cancelled or returned once the order has been processed. | Frame Size - 3.15 in80 mm | Power Supply - 24 VDC | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Standard Speed | Speed (r/min) - 3800 | Max. Air Flow - 35.30 CFM1 m³/min | Max. Static Pressure - 0.20 inH2O49 Pa | Fan Kit - Fan Only | $31.00 |
Add To Cart
Request Quote |
MD825BL-12 | Return Policy - | Frame Size - 3.15 in80 mm | Power Supply - 12 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Low Speed | Speed (r/min) - 2100 | Max. Air Flow - 19.40 CFM0.55 m³/min | Max. Static Pressure - 0.06 inH2O16 Pa | Fan Kit - Fan Only | $30.00 |
Add To Cart
Request Quote |
MD825BM-12 | Return Policy - | Frame Size - 3.15 in80 mm | Power Supply - 12 VDC | Function - None | Connection Type - Lead Wire | Type - S Type (Standard) | Fan Speed Type - Middle Speed | Speed (r/min) - 2850 | Max. Air Flow - 25.80 CFM0.73 m³/min | Max. Static Pressure - 0.12 inH2O29 Pa | Fan Kit - Fan Only | $30.00 |
Add To Cart
Request Quote |