Item # |
Motor Frame Size |
Power Input |
Gear Ratio (X:1) |
Shaft/Gear Type |
Shaft |
Electromagnetic Brake |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
ASM66AA | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM66AC | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM66MA | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM66MC | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM69AA | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM69AC | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM69MA | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM69MC | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM911AA | Motor Frame Size - 3.35 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM911AC | Motor Frame Size - 3.35 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM98AA | Motor Frame Size - 3.35 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM98AC | Motor Frame Size - 3.35 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM98MA | Motor Frame Size - 3.35 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM98MC | Motor Frame Size - 3.35 in. sq. | Power Input - AC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM34AK | Motor Frame Size - 1.1 in. sq. | Power Input - DC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM36AK | Motor Frame Size - 1.1 in. sq. | Power Input - DC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM46AK | Motor Frame Size - 1.65 in. sq. | Power Input - DC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM46MK | Motor Frame Size - 1.65 in. sq. | Power Input - DC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM66AK | Motor Frame Size - 2.36 in. sq. | Power Input - DC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM66MK | Motor Frame Size - 2.36 in. sq. | Power Input - DC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM66AA-T3.6 | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM66AC-T3.6 | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM66MA-T3.6 | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM66MC-T3.6 | Motor Frame Size - 2.36 in. sq. | Power Input - AC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |
ASM98AA-T3.6 | Motor Frame Size - 3.54 in. sq. | Power Input - AC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - TH Geared | Shaft - Single | Electromagnetic Brake - Not Equipped | Request Quote | List Price - |
Add To Cart
Request Quote |