Compact linear actuators

1 - 25 of 76 | Results Per Page | View |
1 2 3 4 
Clear Filter

Motor Type

  • PKP Series

Actuator Frame Size (mm)

  • 28

Drive Method

  • Precision Ball Screw

Type

  • Table Type
  • Rod Type
  • Rod Type with Guide

Guide

  • Equipped
  • Not Equipped

Cable Direction

  • Down
  • Left
  • Right
  • Up

Mount

  • Flange Mount
  • Foot Mount
  • Not Equipped

Electromagnetic Brake

  • Not Equipped

Adjusting Knob

  • Equipped
  • Not Equipped

Current per Phase (A/phase)

  • 1.5

Item #

Actuator Frame Size

Type

Guide

Cable Direction

Mount

Electromagnetic Brake

Adjusting Knob

Ball Screw Cover

Lead

Max. Vertical Transportable Mass

Max. Thrust Force

Max. Holding Force

Repetitive Positioning Accuracy

Lost Motion

Minimum Travel Amount

Current per Phase (A/phase)

Web Price

CAD

Add To Cart / Contact Sales
DR28R2.5B03-P2AKD - 28 mm - Rod Type - Not Equipped - Down - Not Equipped - Not Equipped - Not Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.003 mm - 0.02 mm max. - 0.0125 mm - 1.5 Request Quote - Add To Cart
Request Quote
DR28R2.5B03-P2AKL - 28 mm - Rod Type - Not Equipped - Left - Not Equipped - Not Equipped - Not Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.003 mm - 0.02 mm max. - 0.0125 mm - 1.5 Request Quote - Add To Cart
Request Quote
DR28R2.5B03-P2AKR - 28 mm - Rod Type - Not Equipped - Right - Not Equipped - Not Equipped - Not Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.003 mm - 0.02 mm max. - 0.0125 mm - 1.5 Request Quote - Add To Cart
Request Quote
DR28R2.5B03-P2AKU - 28 mm - Rod Type - Not Equipped - Up - Not Equipped - Not Equipped - Not Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.003 mm - 0.02 mm max. - 0.0125 mm - 1.5 Request Quote - Add To Cart
Request Quote
DR28R2.5B03-P2NKD - 28 mm - Rod Type - Not Equipped - Down - Not Equipped - Not Equipped - Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.003 mm - 0.02 mm max. - 0.0125 mm - 1.5 Request Quote - Add To Cart
Request Quote
DR28R2.5B03-P2NKL - 28 mm - Rod Type - Not Equipped - Left - Not Equipped - Not Equipped - Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.003 mm - 0.02 mm max. - 0.0125 mm - 1.5 Request Quote - Add To Cart
Request Quote
DR28R2.5B03-P2NKR - 28 mm - Rod Type - Not Equipped - Right - Not Equipped - Not Equipped - Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.003 mm - 0.02 mm max. - 0.0125 mm - 1.5 Request Quote - Add To Cart
Request Quote
DR28R2.5B03-P2NKU - 28 mm - Rod Type - Not Equipped - Up - Not Equipped - Not Equipped - Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.003 mm - 0.02 mm max. - 0.0125 mm - 1.5 Request Quote - Add To Cart
Request Quote
DR28R2.5BC03-P2AKD - 28 mm - Rod Type - Not Equipped - Down - Not Equipped - Not Equipped - Not Equipped - Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.003 mm - 0.02 mm max. - 0.0125 mm - 1.5 Request Quote - Add To Cart
Request Quote
DR28R2.5BC03-P2AKL - 28 mm - Rod Type - Not Equipped - Left - Not Equipped - Not Equipped - Not Equipped - Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.003 mm - 0.02 mm max. - 0.0125 mm - 1.5 Request Quote - Add To Cart
Request Quote
DR28R2.5BC03-P2AKR - 28 mm - Rod Type - Not Equipped - Right - Not Equipped - Not Equipped - Not Equipped - Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.003 mm - 0.02 mm max. - 0.0125 mm - 1.5 Request Quote - Add To Cart
Request Quote
DR28R2.5BC03-P2AKU - 28 mm - Rod Type - Not Equipped - Up - Not Equipped - Not Equipped - Not Equipped - Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.003 mm - 0.02 mm max. - 0.0125 mm - 1.5 Request Quote - Add To Cart
Request Quote
DR28R2.5BC03-P2NKD - 28 mm - Rod Type - Not Equipped - Down - Not Equipped - Not Equipped - Equipped - Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.003 mm - 0.02 mm max. - 0.0125 mm - 1.5 Request Quote - Add To Cart
Request Quote
DR28R2.5BC03-P2NKL - 28 mm - Rod Type - Not Equipped - Left - Not Equipped - Not Equipped - Equipped - Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.003 mm - 0.02 mm max. - 0.0125 mm - 1.5 Request Quote - Add To Cart
Request Quote
DR28R2.5BC03-P2NKR - 28 mm - Rod Type - Not Equipped - Right - Not Equipped - Not Equipped - Equipped - Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.003 mm - 0.02 mm max. - 0.0125 mm - 1.5 Request Quote - Add To Cart
Request Quote
DR28R2.5BC03-P2NKU - 28 mm - Rod Type - Not Equipped - Up - Not Equipped - Not Equipped - Equipped - Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.003 mm - 0.02 mm max. - 0.0125 mm - 1.5 Request Quote - Add To Cart
Request Quote
DR28T2.5B03-P2AKR - 28 mm - Table Type - Equipped - Right - Not Equipped - Not Equipped - Not Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm - 0.02 mm max. - 0.0125 mm - 1.5 Request Quote - Add To Cart
Request Quote
DR28T2.5B03-P2AKR-F - 28 mm - Table Type - Equipped - Right - Flange Mount - Not Equipped - Not Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm - 0.02 mm max. - 0.0125 mm - 1.5 Request Quote - Add To Cart
Request Quote
DR28T2.5B03-P2AKR-P - 28 mm - Table Type - Equipped - Right - Foot Mount - Not Equipped - Not Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm - 0.02 mm max. - 0.0125 mm - 1.5 Request Quote - Add To Cart
Request Quote
DR28T2.5B03-P2NKD - 28 mm - Table Type - Equipped - Down - Not Equipped - Not Equipped - Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm - 0.02 mm max. - 0.0125 mm - 1.5 Request Quote - Add To Cart
Request Quote
DR28T2.5B03-P2NKD-F - 28 mm - Table Type - Equipped - Down - Flange Mount - Not Equipped - Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm - 0.02 mm max. - 0.0125 mm - 1.5 Request Quote - Add To Cart
Request Quote
DR28T2.5B03-P2NKD-P - 28 mm - Table Type - Equipped - Down - Foot Mount - Not Equipped - Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm - 0.02 mm max. - 0.0125 mm - 1.5 Request Quote - Add To Cart
Request Quote
DR28T2.5B03-P2NKL - 28 mm - Table Type - Equipped - Left - Not Equipped - Not Equipped - Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm - 0.02 mm max. - 0.0125 mm - 1.5 Request Quote - Add To Cart
Request Quote
DR28T2.5B03-P2NKL-F - 28 mm - Table Type - Equipped - Left - Flange Mount - Not Equipped - Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm - 0.02 mm max. - 0.0125 mm - 1.5 Request Quote - Add To Cart
Request Quote
DR28T2.5B03-P2NKL-P - 28 mm - Table Type - Equipped - Left - Foot Mount - Not Equipped - Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm - 0.02 mm max. - 0.0125 mm - 1.5 Request Quote - Add To Cart
Request Quote
1 - 25 of 76 | Results Per Page | View |
1 2 3 4 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved