
The OVR Series Articulated 5-axis small horizontal transport robot features a simple mechanism that can be easily controlled and constructed cost-effectively. Control with the MRC Series controller and AZ Series motor drivers.
- Approach the load from various angles by adding a motor for wrist axis rotation and bending
- Transportable mass 1 kg
- Can be combined with an electric linear slide for horizontal travel
Item # |
Robot Configuration |
Number of Axes |
Max. Vertical Reach |
Max. Horizontal Reach |
Input Voltage (V) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|
| OVR5035K1-V | - Articulated | - 5-Axis | - 631 mm (Upward) | - 464 mm / 350 mm (Downward) | - 24 VDC | Request Quote |
-
|
Add To Cart
Request Quote |