Item # |
Frame Size |
Power Supply |
Shaft |
Electromagnetic Brake |
Permissible Torque |
Permissible Speed (r/min) |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
DG200R-ARAA-3 | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 100-115 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | List Price - |
Add To Cart
Request Quote |
DG200R-ARAC-3 | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | List Price - |
Add To Cart
Request Quote |
DG200R-ARAS-3 | Frame Size - 7.87 in200 mm | Power Supply - Three-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | List Price - |
Add To Cart
Request Quote |
DG200R-ARBA-3 | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 100-115 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | List Price - |
Add To Cart
Request Quote |
DG200R-ARBC-3 | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 200-230 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | List Price - |
Add To Cart
Request Quote |
DG200R-ARBS-3 | Frame Size - 7.87 in200 mm | Power Supply - Three-Phase 200-230 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | List Price - |
Add To Cart
Request Quote |
DG200R-ARMA-3 | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 100-115 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | List Price - |
Add To Cart
Request Quote |
DG200R-ARMC-3 | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | List Price - |
Add To Cart
Request Quote |
DG200R-ARMS-3 | Frame Size - 7.87 in200 mm | Power Supply - Three-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | List Price - |
Add To Cart
Request Quote |
DG130R-ARAA-3 | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 100-115 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | List Price - |
Add To Cart
Request Quote |
DG130R-ARAC-3 | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | List Price - |
Add To Cart
Request Quote |
DG130R-ARAS-3 | Frame Size - 5.12 in130 mm | Power Supply - Three-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | List Price - |
Add To Cart
Request Quote |
DG130R-ARBA-3 | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 100-115 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | List Price - |
Add To Cart
Request Quote |
DG130R-ARBC-3 | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 200-230 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | List Price - |
Add To Cart
Request Quote |
DG130R-ARBS-3 | Frame Size - 5.12 in130 mm | Power Supply - Three-Phase 200-230 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | List Price - |
Add To Cart
Request Quote |
DG130R-ARMA-3 | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 100-115 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | List Price - |
Add To Cart
Request Quote |
DG130R-ARMC-3 | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | List Price - |
Add To Cart
Request Quote |
DG130R-ARMS-3 | Frame Size - 5.12 in130 mm | Power Supply - Three-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | List Price - |
Add To Cart
Request Quote |
DG85R-ARAA-3 | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase 100-115 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 24 lb-in2.80 N·m | Permissible Speed (r/min) - 200 | List Price - |
Add To Cart
Request Quote |
DG85R-ARAC-3 | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 24 lb-in2.80 N·m | Permissible Speed (r/min) - 200 | List Price - |
Add To Cart
Request Quote |
DG85R-ARAS-3 | Frame Size - 3.35 in85 mm | Power Supply - Three-Phase 200-230 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 24 lb-in2.80 N·m | Permissible Speed (r/min) - 200 | List Price - |
Add To Cart
Request Quote |
DG85R-ARBA-3 | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase 100-115 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 24 lb-in2.80 N·m | Permissible Speed (r/min) - 200 | List Price - |
Add To Cart
Request Quote |
DG85R-ARBC-3 | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase 200-230 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 24 lb-in2.80 N·m | Permissible Speed (r/min) - 200 | List Price - |
Add To Cart
Request Quote |
DG85R-ARBS-3 | Frame Size - 3.35 in85 mm | Power Supply - Three-Phase 200-230 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 24 lb-in2.80 N·m | Permissible Speed (r/min) - 200 | List Price - |
Add To Cart
Request Quote |
DG60-ARAK-3 | Frame Size - 2.36 in60 mm | Power Supply - 24 VDC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 7.9 lb-in0.9 N·m | Permissible Speed (r/min) - 200 | List Price - |
Add To Cart
Request Quote |