Synchronous motors provide rotation at a fixed speed in synchronization with the frequency of the power source, regardless of fluctuation of the load or line voltage. Synchronous speed is 1800 r/min at 60 Hz. It is possible to decrease motor rotation by attaching a gearhead.![]()
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|
| 2SK4GN-AUL / 2GN3SA | - 2.36 in60 mm | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - 5/16 in. | - 0.46 lb-in 0.053 N·m | - 600 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN3.6SA | - 2.36 in60 mm | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - 5/16 in. | - 0.56 lb-in 0.064 N·m | - 500 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN5SA | - 2.36 in60 mm | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 5/16 in. | - 0.78 lb-in 0.089 N·m | - 360 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN6SA | - 2.36 in60 mm | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 5/16 in. | - 0.97 lb-in 0.11 N·m | - 300 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN7.5SA | - 2.36 in60 mm | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 5/16 in. | - 1.15 lb-in 0.13 N·m | - 240 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN9SA | - 2.36 in60 mm | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 5/16 in. | - 1.41 lb-in 0.16 N·m | - 200 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN12.5SA | - 2.36 in60 mm | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 5/16 in. | - 1.94 lb-in 0.22 N·m | - 144 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN15SA | - 2.36 in60 mm | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 5/16 in. | - 2.3 lb-in 0.27 N·m | - 120 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN18SA | - 2.36 in60 mm | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 5/16 in. | - 2.8 lb-in 0.32 N·m | - 100 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN25SA | - 2.36 in60 mm | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 5/16 in. | - 3.5 lb-in 0.4 N·m | - 72 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN30SA | - 2.36 in60 mm | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 5/16 in. | - 4.2 lb-in 0.48 N·m | - 60 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN36SA | - 2.36 in60 mm | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 5/16 in. | - 5.1 lb-in 0.58 N·m | - 50 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN50SA | - 2.36 in60 mm | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 5/16 in. | - 6.4 lb-in 0.76 N·m | - 36 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN60SA | - 2.36 in60 mm | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 5/16 in. | - 7.6 lb-in 0.87 N·m | - 30 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN75SA | - 2.36 in60 mm | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 5/16 in. | - 9.7 lb-in 1.1 N·m | - 24 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN90SA | - 2.36 in60 mm | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 5/16 in. | - 11.5 lb-in 1.3 N·m | - 20 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN100SA | - 2.36 in60 mm | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 5/16 in. | - 13.2 lb-in 1.5 N·m | - 18 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN120SA | - 2.36 in60 mm | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 5/16 in. | - 15 lb-in 1.7 N·m | - 15 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN150SA | - 2.36 in60 mm | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 5/16 in. | - 19.4 lb-in 2.2 N·m | - 12 |
Add To Cart
Request Quote |
| 2SK4GN-AUL / 2GN180SA | - 2.36 in60 mm | - 4 W (1/190 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 5/16 in. | - 23 lb-in 2.6 N·m | - 10 |
Add To Cart
Request Quote |
| 3SK10GN-AUL / 3GN3SA | - 2.76 in70 mm | - 10 W (1/75 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - 3/8 in. | - 1.15 lb-in 0.13 N·m | - 600 |
Add To Cart
Request Quote |
| 3SK10GN-AUL / 3GN3.6SA | - 2.76 in70 mm | - 10 W (1/75 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - 3/8 in. | - 1.41 lb-in 0.16 N·m | - 500 |
Add To Cart
Request Quote |
| 3SK10GN-AUL / 3GN5SA | - 2.76 in70 mm | - 10 W (1/75 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 3/8 in. | - 1.94 lb-in 0.22 N·m | - 360 |
Add To Cart
Request Quote |
| 3SK10GN-AUL / 3GN6SA | - 2.76 in70 mm | - 10 W (1/75 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 3/8 in. | - 2.3 lb-in 0.27 N·m | - 300 |
Add To Cart
Request Quote |
| 3SK10GN-AUL / 3GN7.5SA | - 2.76 in70 mm | - 10 W (1/75 HP) | - Single-Phase 115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 3/8 in. | - 2.9 lb-in 0.33 N·m | - 240 |
Add To Cart
Request Quote |