---|---|---|---|---|---|---|---|---|---|
4SK15GN-AUL / 4GN36SA | Frame Size - 3.15 in80 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 18.5 lb-in 2.1 N·m | Rated Speed (rpm) - 50 |
Add To Cart
Request Quote |
4SK15GN-AUL / 4GN3SA | Frame Size - 3.15 in80 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 1.77 lb-in 0.2 N·m | Rated Speed (rpm) - 600 |
Add To Cart
Request Quote |
4SK15GN-AUL / 4GN50SA | Frame Size - 3.15 in80 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 23 lb-in 2.7 N·m | Rated Speed (rpm) - 36 |
Add To Cart
Request Quote |
4SK15GN-AUL / 4GN5SA | Frame Size - 3.15 in80 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 2.9 lb-in 0.33 N·m | Rated Speed (rpm) - 360 |
Add To Cart
Request Quote |
4SK15GN-AUL / 4GN60SA | Frame Size - 3.15 in80 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 28 lb-in 3.2 N·m | Rated Speed (rpm) - 30 |
Add To Cart
Request Quote |
4SK15GN-AUL / 4GN6SA | Frame Size - 3.15 in80 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 3.4 lb-in 0.39 N·m | Rated Speed (rpm) - 300 |
Add To Cart
Request Quote |
4SK15GN-AUL / 4GN7.5SA | Frame Size - 3.15 in80 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 4.3 lb-in 0.49 N·m | Rated Speed (rpm) - 240 |
Add To Cart
Request Quote |
4SK15GN-AUL / 4GN75SA | Frame Size - 3.15 in80 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 35 lb-in 4 N·m | Rated Speed (rpm) - 24 |
Add To Cart
Request Quote |
4SK15GN-AUL / 4GN90SA | Frame Size - 3.15 in80 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 42 lb-in 4.8 N·m | Rated Speed (rpm) - 20 |
Add To Cart
Request Quote |
4SK15GN-AUL / 4GN9SA | Frame Size - 3.15 in80 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 5.2 lb-in 0.59 N·m | Rated Speed (rpm) - 200 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN100SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 78 lb-in 8.9 N·m | Rated Speed (rpm) - 18 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN12.5SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 144 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN120SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 15 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN150SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 12 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN15SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 14.1 lb-in 1.6 N·m | Rated Speed (rpm) - 120 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN180SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 10 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN18SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 17.7 lb-in 2 N·m | Rated Speed (rpm) - 100 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN25SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 22 lb-in 2.5 N·m | Rated Speed (rpm) - 72 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN3.6SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 3.4 lb-in 0.39 N·m | Rated Speed (rpm) - 500 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN30SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 60 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN36SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 30 lb-in 3.5 N·m | Rated Speed (rpm) - 50 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN3SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 2.9 lb-in 0.33 N·m | Rated Speed (rpm) - 600 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN50SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 39 lb-in 4.5 N·m | Rated Speed (rpm) - 36 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN5SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 4.8 lb-in 0.55 N·m | Rated Speed (rpm) - 360 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN60SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 46 lb-in 5.3 N·m | Rated Speed (rpm) - 30 |
Add To Cart
Request Quote |