---|---|---|---|---|---|---|---|---|---|
5SK25GN-AUL / 5GN6SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 5.8 lb-in 0.66 N·m | Rated Speed (rpm) - 300 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN7.5SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 7.2 lb-in 0.82 N·m | Rated Speed (rpm) - 240 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN75SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 59 lb-in 6.7 N·m | Rated Speed (rpm) - 24 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN90SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 20 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN9SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 8.6 lb-in 0.98 N·m | Rated Speed (rpm) - 200 |
Add To Cart
Request Quote |