---|---|---|---|---|---|---|---|---|---|
2SK4GN-AUL / 2GN90SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 11.5 lb-in 1.3 N·m | Rated Speed (rpm) - 20 |
Add To Cart
Request Quote |
2SK4GN-AUL / 2GN100SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 13.2 lb-in 1.5 N·m | Rated Speed (rpm) - 18 |
Add To Cart
Request Quote |
2SK4GN-AUL / 2GN120SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 15 lb-in 1.7 N·m | Rated Speed (rpm) - 15 |
Add To Cart
Request Quote |
2SK4GN-AUL / 2GN150SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 19.4 lb-in 2.2 N·m | Rated Speed (rpm) - 12 |
Add To Cart
Request Quote |
2SK4GN-AUL / 2GN180SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 23 lb-in 2.6 N·m | Rated Speed (rpm) - 10 |
Add To Cart
Request Quote |