Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Dimensions |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
US590-501U2 / 5GU18RAA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 78 lb-in 8.9 N·m | Variable Speed Range (r/min) - 5 ~ 88 | Dimensions - |
Add To Cart
Request Quote |
US590-501U2 / 5GU25RAA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 109 lb-in 12.4 N·m | Variable Speed Range (r/min) - 3.6 ~ 64 | Dimensions - |
Add To Cart
Request Quote |
US590-501U2 / 5GU30RAA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 115 lb-in 13.1 N·m | Variable Speed Range (r/min) - 3 ~ 53 | Dimensions - |
Add To Cart
Request Quote |
US590-501U2 / 5GU36RAA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 139 lb-in 15.8 N·m | Variable Speed Range (r/min) - 2.5 ~ 44 | Dimensions - |
Add To Cart
Request Quote |
US590-501U2 / 5GU50RAA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 1.8 ~ 32 | Dimensions - |
Add To Cart
Request Quote |
US590-501U2 / 5GU60RAA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 1.5 ~ 26 | Dimensions - |
Add To Cart
Request Quote |
US590-501U2 / 5GU75RAA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 1.2 ~ 21 | Dimensions - |
Add To Cart
Request Quote |
US590-501U2 / 5GU90RAA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 1 ~ 17 | Dimensions - |
Add To Cart
Request Quote |
US590-501U2 / 5GU100RAA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 0.9 ~ 16 | Dimensions - |
Add To Cart
Request Quote |
US590-501U2 / 5GU120RAA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 0.75 ~ 13 | Dimensions - |
Add To Cart
Request Quote |
US590-501U2 / 5GU150RAA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 0.6 ~ 10 | Dimensions - |
Add To Cart
Request Quote |
US590-501U2 / 5GU180RAA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 0.5 ~ 8.8 | Dimensions - |
Add To Cart
Request Quote |
US590-501U2 / 5GU3RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 9.7 lb-in 1.1 N·m | Variable Speed Range (r/min) - 30 ~ 533 | Dimensions - |
Add To Cart
Request Quote |
US590-501U2 / 5GU3.6RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 11.5 lb-in 1.3 N·m | Variable Speed Range (r/min) - 25 ~ 444 | Dimensions - |
Add To Cart
Request Quote |
US590-501U2 / 5GU5RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 15.9 lb-in 1.8 N·m | Variable Speed Range (r/min) - 18 ~ 320 | Dimensions - |
Add To Cart
Request Quote |
US590-501U2 / 5GU6RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 19.4 lb-in 2.2 N·m | Variable Speed Range (r/min) - 15 ~ 266 | Dimensions - |
Add To Cart
Request Quote |
US590-501U2 / 5GU7.5RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 32 lb-in 3.7 N·m | Variable Speed Range (r/min) - 12 ~ 213 | Dimensions - |
Add To Cart
Request Quote |
US590-501U2 / 5GU9RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 39 lb-in 4.5 N·m | Variable Speed Range (r/min) - 10 ~ 177 | Dimensions - |
Add To Cart
Request Quote |
US590-501U2 / 5GU12.5RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 54 lb-in 6.2 N·m | Variable Speed Range (r/min) - 7.2 ~ 128 | Dimensions - |
Add To Cart
Request Quote |
US590-501U2 / 5GU15RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 65 lb-in 7.4 N·m | Variable Speed Range (r/min) - 6 ~ 106 | Dimensions - |
Add To Cart
Request Quote |
US590-501U2 / 5GU18RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 78 lb-in 8.9 N·m | Variable Speed Range (r/min) - 5 ~ 88 | Dimensions - |
Add To Cart
Request Quote |
US590-501U2 / 5GU25RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 109 lb-in 12.4 N·m | Variable Speed Range (r/min) - 3.6 ~ 64 | Dimensions - |
Add To Cart
Request Quote |
US590-501U2 / 5GU30RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 115 lb-in 13.1 N·m | Variable Speed Range (r/min) - 3 ~ 53 | Dimensions - |
Add To Cart
Request Quote |
US590-501U2 / 5GU36RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 139 lb-in 15.8 N·m | Variable Speed Range (r/min) - 2.5 ~ 44 | Dimensions - |
Add To Cart
Request Quote |
US590-501U2 / 5GU50RH | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 1.8 ~ 32 | Dimensions - |
Add To Cart
Request Quote |