Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![e-mail](/ImgCustom/1082/email-icon-blk.png)
Para Inglés o Español:
Para japonés:
![Phone](/ImgCustom/1082/phone-icon-blk.png)
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
Shop AR Series Closed Loop Stepper Motors
AR Series Closed Loop Stepper Motors
The AR Series stepper motor adopts our αSTEP technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires αSTEP AR Series Driver.
Clear
Filter
Frame Size (in)
- 1.1
- 1.65
- 2.36
- 3.35
- 3.54
Frame Size (mm)
- 28
- 42
- 60
- 85
- 90
Driver Voltage Input Power
- AC
- DC
Shaft/Gear Type
- Round Shaft with Flat (No Gearhead)
- Right-Angle Spur / Face Gear
- Taper Hobbed Gear
- Planetary Gear
- Harmonic Gear
Gear Ratio (X:1) (:1)
- 3.6
- 5
- 7.2
- 10
- 20
- 25
- 30
- 36
- 50
- 100
Shaft
- Single
- Double
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Frame Size |
Driver Voltage Input Power |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Cable Direction |
Shaft |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
ARM98MK-PS7 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 1980 oz-in14 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Cable Direction - | Shaft - Single | Electromagnetic Brake - Equipped | $925.00 |
Add To Cart
Request Quote |
ARM98MK-PS10 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 2800 oz-in20 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 10 :1 | Cable Direction - | Shaft - Single | Electromagnetic Brake - Equipped | $925.00 |
Add To Cart
Request Quote |
ARM98MK-PS25 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Cable Direction - | Shaft - Single | Electromagnetic Brake - Equipped | $1,054.00 |
Add To Cart
Request Quote |
ARM98MK-PS36 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Cable Direction - | Shaft - Single | Electromagnetic Brake - Equipped | $1,054.00 |
Add To Cart
Request Quote |
ARM98MK-PS50 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Cable Direction - | Shaft - Single | Electromagnetic Brake - Equipped | $1,054.00 |
Add To Cart
Request Quote |
ARM98MK-H50 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 3520 oz-in25 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Cable Direction - | Shaft - Single | Electromagnetic Brake - Equipped | $1,774.00 |
Add To Cart
Request Quote |
ARM98MK-H100 | Frame Size - 3.54 in90 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 5120 oz-in37 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Cable Direction - | Shaft - Single | Electromagnetic Brake - Equipped | $1,774.00 |
Add To Cart
Request Quote |