The MDE Series long life axial fans have a 100,000-hour life expectancy lowering maintenance costs and reducing downtime. They feature built-in alarms that detect and signal fan rotation abnormalities or stoppages. These fans meet UL standards and CE Markings (EMC).
Item # |
Frame Size |
Function |
Power Supply |
Connection Type |
Current (A) |
Type |
Fan Speed Type |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| T-MDE625-24L-G | Frame Size - 2.36 in60 mm | Function - Stall Alarm - Electronic | Power Supply - 24 VDC | Connection Type - Lead Wire | Current (A) - 0.06 | Type - E Type (Long Life) | Fan Speed Type - | Max. Air Flow - 18.7 CFM 0.53 m3/min | Max. Static Pressure - 0.161 inH2O 40.2 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote |
Add To Cart
Request Quote |