MDP Series 4.69 in. (119 mm) Splash Proof DC Axial Fans (Legacy)
MDP Series Splash Proof DC Axial Fans
These DC axial fans conform to the IP68 rating under the IEC Standards and can be used in locations that are splashed with water. It comes with a stop sensor that outputs a signal when the fan stops.
- IP68 Rated
- DC Input
- Frame size 4.69 in (119 mm)
- Maximum airflow from 98.8 CFM (2.8 m3/min)
Item # |
Frame Size |
Power Supply |
Function |
Connection Type |
Fan Speed Type |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|
| T-MDP1238-24L-G | Frame Size - 4.69 in119 mm | Power Supply - 24 VDC | Function - Stall Alarm - Electronic | Connection Type - Lead Wire | Fan Speed Type - | Max. Air Flow - 98.8 CFM 2.8 m3/min | Max. Static Pressure - 0.282 inH2O 70.4 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote |
Add To Cart
Request Quote |