αSTEP

A slim type multi-axis  driver that supports EtherCAT communication. Compatible with the CiA402 drive profile. It can be connected to the αSTEP AZ Series DC input motors and electric actuators. 2-axes, 3-axes and 4-axes driver connections are available.

  • 24/48 VDC
  • 4-axis Slim Type
  • For use with AZ Series DC Input Motors

1 - 1 of 1 | Results Per Page | View |
1 
Clear Filter

Number of Axes

  • 4-axis

Item #

Driver Type

Number of Axes

Power Supply

Control Power Supply

Web Price

CAD

Add To Cart / Contact Sales
AZD4C-KED - Closed Loop, Absolute, Multi-Axis, Slim - 4-axis - 24 VDC/48 VDC±10% - 24 VDC±10%
With Electromagneitc Brake: 24 VDC ±5% (If the extension distance exceeds 10 m, the specification is 24 VDC ±3%.)
$1,788.00 - Add To Cart
Request Quote
1 - 1 of 1 | Results Per Page | View |
1 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved