COMPANY HEADER
The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.
  • 24 - 48 VDC
  • Battery-operated
  • Compact and Lightweight
  • Low speed operation from 1 r/min
  • Communication through Modbus (RTU) and CANopen
1 - 25 of 176 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Electromagnetic Brake

Cable Direction

Variable Speed Range (r/min)

Web Price

Add To Cart/Request Quote
N/A 3.54 in.90 mm N/A 100 W (1/8 HP) N/A 24 - 48 VDC N/A Parallel Shaft Gearhead N/A 10 :1 N/A 18 mm N/A 25 lb-in2.9 N·m N/A Not Equipped N/A Opposite Output Shaft Side N/A 0.1 ~ 400 $1,021.00 Add To Cart
Request Quote
N/A 3.54 in.90 mm N/A 100 W (1/8 HP) N/A 24 - 48 VDC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 18 mm N/A 38 lb-in4.3 N·m N/A Not Equipped N/A Opposite Output Shaft Side N/A 0.067 ~ 267 $1,021.00 Add To Cart
Request Quote
N/A 3.54 in.90 mm N/A 100 W (1/8 HP) N/A 24 - 48 VDC N/A Parallel Shaft Gearhead N/A 20 :1 N/A 18 mm N/A 50 lb-in5.7 N·m N/A Not Equipped N/A Opposite Output Shaft Side N/A 0.05 ~ 200 $1,021.00 Add To Cart
Request Quote
N/A 3.54 in.90 mm N/A 100 W (1/8 HP) N/A 24 - 48 VDC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 18 mm N/A 72 lb-in8.2 N·m N/A Not Equipped N/A Opposite Output Shaft Side N/A 0.033 ~ 133 $1,032.00 Add To Cart
Request Quote
N/A 3.54 in.90 mm N/A 100 W (1/8 HP) N/A 24 - 48 VDC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 18 mm N/A 121 lb-in13.7 N·m N/A Not Equipped N/A Opposite Output Shaft Side N/A 0.02 ~ 80 $1,032.00 Add To Cart
Request Quote
N/A 3.54 in.90 mm N/A 100 W (1/8 HP) N/A 24 - 48 VDC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 18 mm N/A 240 lb-in27.4 N·m N/A Not Equipped N/A Opposite Output Shaft Side N/A 0.01 ~ 40 $1,032.00 Add To Cart
Request Quote
N/A 3.54 in.90 mm N/A 100 W (1/8 HP) N/A 24 - 48 VDC N/A Parallel Shaft Gearhead N/A 10 :1 N/A 18 mm N/A 25 lb-in2.9 N·m N/A Not Equipped N/A Output Shaft Side N/A 0.1 ~ 400 $1,021.00 Add To Cart
Request Quote
N/A 3.54 in.90 mm N/A 100 W (1/8 HP) N/A 24 - 48 VDC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 18 mm N/A 38 lb-in4.3 N·m N/A Not Equipped N/A Output Shaft Side N/A 0.067 ~ 267 $1,021.00 Add To Cart
Request Quote
N/A 3.54 in.90 mm N/A 100 W (1/8 HP) N/A 24 - 48 VDC N/A Parallel Shaft Gearhead N/A 20 :1 N/A 18 mm N/A 50 lb-in5.7 N·m N/A Not Equipped N/A Output Shaft Side N/A 0.05 ~ 200 $1,021.00 Add To Cart
Request Quote
N/A 3.54 in.90 mm N/A 100 W (1/8 HP) N/A 24 - 48 VDC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 18 mm N/A 72 lb-in8.2 N·m N/A Not Equipped N/A Output Shaft Side N/A 0.033 ~ 133 $1,032.00 Add To Cart
Request Quote
N/A 3.54 in.90 mm N/A 100 W (1/8 HP) N/A 24 - 48 VDC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 18 mm N/A 121 lb-in13.7 N·m N/A Not Equipped N/A Output Shaft Side N/A 0.02 ~ 80 $1,032.00 Add To Cart
Request Quote
N/A 3.54 in.90 mm N/A 100 W (1/8 HP) N/A 24 - 48 VDC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 18 mm N/A 240 lb-in27.4 N·m N/A Not Equipped N/A Output Shaft Side N/A 0.01 ~ 40 $1,032.00 Add To Cart
Request Quote
N/A 3.54 in.90 mm N/A 100 W (1/8 HP) N/A 24 - 48 VDC N/A Parallel Shaft Gearhead N/A 10 :1 N/A 18 mm N/A 25 lb-in2.9 N·m N/A Equipped N/A Opposite Output Shaft Side N/A 0.1 ~ 400 $1,238.00 Add To Cart
Request Quote
N/A 3.54 in.90 mm N/A 100 W (1/8 HP) N/A 24 - 48 VDC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 18 mm N/A 38 lb-in4.3 N·m N/A Equipped N/A Opposite Output Shaft Side N/A 0.067 ~ 267 $1,238.00 Add To Cart
Request Quote
N/A 3.54 in.90 mm N/A 100 W (1/8 HP) N/A 24 - 48 VDC N/A Parallel Shaft Gearhead N/A 20 :1 N/A 18 mm N/A 50 lb-in5.7 N·m N/A Equipped N/A Opposite Output Shaft Side N/A 0.05 ~ 200 $1,238.00 Add To Cart
Request Quote
N/A 3.54 in.90 mm N/A 100 W (1/8 HP) N/A 24 - 48 VDC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 18 mm N/A 72 lb-in8.2 N·m N/A Equipped N/A Opposite Output Shaft Side N/A 0.033 ~ 133 $1,249.00 Add To Cart
Request Quote
N/A 3.54 in.90 mm N/A 100 W (1/8 HP) N/A 24 - 48 VDC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 18 mm N/A 121 lb-in13.7 N·m N/A Equipped N/A Opposite Output Shaft Side N/A 0.02 ~ 80 $1,249.00 Add To Cart
Request Quote
N/A 3.54 in.90 mm N/A 100 W (1/8 HP) N/A 24 - 48 VDC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 18 mm N/A 240 lb-in27.4 N·m N/A Equipped N/A Opposite Output Shaft Side N/A 0.01 ~ 40 $1,249.00 Add To Cart
Request Quote
N/A 3.54 in.90 mm N/A 100 W (1/8 HP) N/A 24 - 48 VDC N/A Parallel Shaft Gearhead N/A 10 :1 N/A 18 mm N/A 25 lb-in2.9 N·m N/A Equipped N/A Output Shaft Side N/A 0.1 ~ 400 $1,238.00 Add To Cart
Request Quote
N/A 3.54 in.90 mm N/A 100 W (1/8 HP) N/A 24 - 48 VDC N/A Parallel Shaft Gearhead N/A 15 :1 N/A 18 mm N/A 38 lb-in4.3 N·m N/A Equipped N/A Output Shaft Side N/A 0.067 ~ 267 $1,238.00 Add To Cart
Request Quote
N/A 3.54 in.90 mm N/A 100 W (1/8 HP) N/A 24 - 48 VDC N/A Parallel Shaft Gearhead N/A 20 :1 N/A 18 mm N/A 50 lb-in5.7 N·m N/A Equipped N/A Output Shaft Side N/A 0.05 ~ 200 $1,238.00 Add To Cart
Request Quote
N/A 3.54 in.90 mm N/A 100 W (1/8 HP) N/A 24 - 48 VDC N/A Parallel Shaft Gearhead N/A 30 :1 N/A 18 mm N/A 72 lb-in8.2 N·m N/A Equipped N/A Output Shaft Side N/A 0.033 ~ 133 $1,249.00 Add To Cart
Request Quote
N/A 3.54 in.90 mm N/A 100 W (1/8 HP) N/A 24 - 48 VDC N/A Parallel Shaft Gearhead N/A 50 :1 N/A 18 mm N/A 121 lb-in13.7 N·m N/A Equipped N/A Output Shaft Side N/A 0.02 ~ 80 $1,249.00 Add To Cart
Request Quote
N/A 3.54 in.90 mm N/A 100 W (1/8 HP) N/A 24 - 48 VDC N/A Parallel Shaft Gearhead N/A 100 :1 N/A 18 mm N/A 240 lb-in27.4 N·m N/A Equipped N/A Output Shaft Side N/A 0.01 ~ 40 $1,249.00 Add To Cart
Request Quote
N/A 3.54 in.90 mm N/A 100 W (1/8 HP) N/A 24 - 48 VDC N/A Hollow Shaft Flat Gearhead N/A 10 :1 N/A 20 mm N/A 23 lb-in2.7 N·m N/A Not Equipped N/A Opposite Output Shaft Side N/A 0.1 ~ 400 $1,162.00 Add To Cart
Request Quote
1 - 25 of 176 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »