Item # |
Item Name |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Type |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
SCM425GV-ECM | - Pinion Shaft Motors (for use with gearheads) | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 200-240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $237.00 |
Add To Cart
Request Quote |
SCM425KUA | - Pinion Shaft Motors (for use with gearheads) | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 100-120 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $127.00 |
Add To Cart
Request Quote |
SCM425KUAM | - Pinion Shaft Motors (for use with gearheads) | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 100-120 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $256.00 |
Add To Cart
Request Quote |
SCM425KEC | - Pinion Shaft Motors (for use with gearheads) | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 200-240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $132.00 |
Add To Cart
Request Quote |
SCM425KECM | - Pinion Shaft Motors (for use with gearheads) | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 200-240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $260.00 |
Add To Cart
Request Quote |
SCM540GV-UA | - Pinion Shaft Motors (for use with gearheads) | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 100-120 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $134.00 |
Add To Cart
Request Quote |
SCM540GV-EC | - Pinion Shaft Motors (for use with gearheads) | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 200-240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $140.00 |
Add To Cart
Request Quote |
SCM540GV-UAM | - Pinion Shaft Motors (for use with gearheads) | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 100-120 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $267.00 |
Add To Cart
Request Quote |
SCM540GV-ECM | - Pinion Shaft Motors (for use with gearheads) | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 200-240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $271.00 |
Add To Cart
Request Quote |
SCM540KUA | - Pinion Shaft Motors (for use with gearheads) | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 100-120 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $150.00 |
Add To Cart
Request Quote |
SCM540KUAM | - Pinion Shaft Motors (for use with gearheads) | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 100-120 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $293.00 |
Add To Cart
Request Quote |
SCM540KEC | - Pinion Shaft Motors (for use with gearheads) | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 200-240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $154.00 |
Add To Cart
Request Quote |
SCM540KECM | - Pinion Shaft Motors (for use with gearheads) | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 200-240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $298.00 |
Add To Cart
Request Quote |
SCM26GV-UA | - Pinion Shaft Motors (for use with gearheads) | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 100-120 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $98.00 |
Add To Cart
Request Quote |
SCM26GV-EC | - Pinion Shaft Motors (for use with gearheads) | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 200-240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $99.00 |
Add To Cart
Request Quote |
SCM26GV-UAM | - Pinion Shaft Motors (for use with gearheads) | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 100-120 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $188.00 |
Add To Cart
Request Quote |
SCM26GV-ECM | - Pinion Shaft Motors (for use with gearheads) | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 200-240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $191.00 |
Add To Cart
Request Quote |
SCM560GVH-UA | - Pinion Shaft Motors (for use with gearheads) | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 100-120 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $154.00 |
Add To Cart
Request Quote |
SCM560GVH-EC | - Pinion Shaft Motors (for use with gearheads) | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 200-240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $160.00 |
Add To Cart
Request Quote |
SCM560GVH-UAM | - Pinion Shaft Motors (for use with gearheads) | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 100-120 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $307.00 |
Add To Cart
Request Quote |
SCM560GVH-ECM | - Pinion Shaft Motors (for use with gearheads) | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 200-240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $312.00 |
Add To Cart
Request Quote |
SCM590GVR-UA | - Pinion Shaft Motors (for use with gearheads) | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 100-120 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $175.00 |
Add To Cart
Request Quote |
SCM590GVR-EC | - Pinion Shaft Motors (for use with gearheads) | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 200-240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $180.00 |
Add To Cart
Request Quote |
SCM590GVR-UAM | - Pinion Shaft Motors (for use with gearheads) | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 100-120 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $328.00 |
Add To Cart
Request Quote |
SCM590GVR-ECM | - Pinion Shaft Motors (for use with gearheads) | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 200-240 VAC | Shaft/Gear Type - Pinion Shaft (Gearhead required - sold separately) | Type - Cable | $334.00 |
Add To Cart
Request Quote |