The DGII Series uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor allowing for highly accurate positioning of larger inertia loads.
Item # |
Frame Size |
Gear Ratio (X:1) |
Motor Location |
Cable Direction |
Electromagnetic Brake |
Permissible Torque |
Permissible Speed (r/min) |
Web Price |
Power Supply |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| DGM85R-AZAC | Frame Size N/A 3.35 in85 mm | Gear Ratio (X:1) N/A 18 :1 | Motor Location N/A Vertical Mount | Cable Direction N/A Down | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 39.80 lb-in4.5 N·m | Permissible Speed (r/min) N/A 1200º/second (200 r/min) | $2,120.00 | Power Supply N/A AC Input |
CAD
N/A |
Add To Cart
Request Quote |
| DGM85R-AZMC | Frame Size N/A 3.35 in85 mm | Gear Ratio (X:1) N/A 18 :1 | Motor Location N/A Vertical Mount | Cable Direction N/A Down | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 39.80 lb-in4.5 N·m | Permissible Speed (r/min) N/A 1200º/second (200 r/min) | $2,311.00 | Power Supply N/A AC Input |
CAD
N/A |
Add To Cart
Request Quote |
| DGM130R-AZAC | Frame Size N/A 5.12 in130 mm | Gear Ratio (X:1) N/A 18 :1 | Motor Location N/A Vertical Mount | Cable Direction N/A Down | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 106.20 lb-in12 N·m | Permissible Speed (r/min) N/A 1200º/second (200 r/min) | $2,393.00 | Power Supply N/A AC Input |
CAD
N/A |
Add To Cart
Request Quote |
| DGM130R-AZMC | Frame Size N/A 5.12 in130 mm | Gear Ratio (X:1) N/A 18 :1 | Motor Location N/A Vertical Mount | Cable Direction N/A Down | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 106.20 lb-in12 N·m | Permissible Speed (r/min) N/A 1200º/second (200 r/min) | $2,639.00 | Power Supply N/A AC Input |
CAD
N/A |
Add To Cart
Request Quote |
| DGM200R-AZAC | Frame Size N/A 7.87 in200 mm | Gear Ratio (X:1) N/A 18 :1 | Motor Location N/A Vertical Mount | Cable Direction N/A Down | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 442.54 lb-in50 N·m | Permissible Speed (r/min) N/A 660º/second (110 r/min) | $2,858.00 | Power Supply N/A AC Input |
CAD
N/A |
Add To Cart
Request Quote |
| DGM200R-AZMC | Frame Size N/A 7.87 in200 mm | Gear Ratio (X:1) N/A 18 :1 | Motor Location N/A Vertical Mount | Cable Direction N/A Down | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 442.54 lb-in50 N·m | Permissible Speed (r/min) N/A 660º/second (110 r/min) | $3,131.00 | Power Supply N/A AC Input |
CAD
N/A |
Add To Cart
Request Quote |
| DGM85R-AZAK | Frame Size N/A 3.35 in85 mm | Gear Ratio (X:1) N/A 18 :1 | Motor Location N/A Vertical Mount | Cable Direction N/A Down | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 39.80 lb-in4.5 N·m | Permissible Speed (r/min) N/A 1200º/second (200 r/min) | $2,120.00 | Power Supply N/A DC Input |
CAD
N/A |
Add To Cart
Request Quote |
| DGM85R-AZMK | Frame Size N/A 3.35 in85 mm | Gear Ratio (X:1) N/A 18 :1 | Motor Location N/A Vertical Mount | Cable Direction N/A Down | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 39.80 lb-in4.5 N·m | Permissible Speed (r/min) N/A 1200º/second (200 r/min) | $2,311.00 | Power Supply N/A DC Input |
CAD
N/A |
Add To Cart
Request Quote |
| DGM130R-AZAK | Frame Size N/A 5.12 in130 mm | Gear Ratio (X:1) N/A 18 :1 | Motor Location N/A Vertical Mount | Cable Direction N/A Down | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 106.20 lb-in12 N·m | Permissible Speed (r/min) N/A 900º/second (150 r/min) | $2,393.00 | Power Supply N/A DC Input |
CAD
N/A |
Add To Cart
Request Quote |
| DGM130R-AZMK | Frame Size N/A 5.12 in130 mm | Gear Ratio (X:1) N/A 18 :1 | Motor Location N/A Vertical Mount | Cable Direction N/A Down | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 106.20 lb-in12 N·m | Permissible Speed (r/min) N/A 900º/second (150 r/min) | $2,639.00 | Power Supply N/A DC Input |
CAD
N/A |
Add To Cart
Request Quote |
| DGM60-AZAK | Frame Size N/A 2.36 in60 mm | Gear Ratio (X:1) N/A 18 :1 | Motor Location N/A Vertical Mount | Cable Direction N/A Down | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 7.9 lb-in0.9 N·m | Permissible Speed (r/min) N/A 1200º/second (200 r/min) | $1,183.00 | Power Supply N/A DC Input |
CAD
N/A |
Add To Cart
Request Quote |
| DGB85R12-AZACL | Frame Size N/A 3.35 in85 mm | Gear Ratio (X:1) N/A 12 :1 | Motor Location N/A Horizontal Mount (Pedestal) | Cable Direction N/A Left | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 26 lb-in3 N·m | Permissible Speed (r/min) N/A 1800º/second (300 r/min) | $2,366.00 | Power Supply N/A AC Input |
CAD
N/A |
Add To Cart
Request Quote |
| DGB85R18-AZACL | Frame Size N/A 3.35 in85 mm | Gear Ratio (X:1) N/A 18 :1 | Motor Location N/A Horizontal Mount (Pedestal) | Cable Direction N/A Left | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 39 lb-in4.5 N·m | Permissible Speed (r/min) N/A 1200º/second (200 r/min) | $2,366.00 | Power Supply N/A AC Input |
CAD
N/A |
Add To Cart
Request Quote |
| DGB85R36-AZACL | Frame Size N/A 3.35 in85 mm | Gear Ratio (X:1) N/A 36 :1 | Motor Location N/A Horizontal Mount (Pedestal) | Cable Direction N/A Left | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 79 lb-in9 N·m | Permissible Speed (r/min) N/A 600º/second (100 r/min) | $2,366.00 | Power Supply N/A AC Input |
CAD
N/A |
Add To Cart
Request Quote |
| DGB85R12-AZACR | Frame Size N/A 3.35 in85 mm | Gear Ratio (X:1) N/A 12 :1 | Motor Location N/A Horizontal Mount (Pedestal) | Cable Direction N/A Right | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 26 lb-in3 N·m | Permissible Speed (r/min) N/A 1800º/second (300 r/min) | $2,366.00 | Power Supply N/A AC Input |
CAD
N/A |
Add To Cart
Request Quote |
| DGB85R18-AZACR | Frame Size N/A 3.35 in85 mm | Gear Ratio (X:1) N/A 18 :1 | Motor Location N/A Horizontal Mount (Pedestal) | Cable Direction N/A Right | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 39 lb-in4.5 N·m | Permissible Speed (r/min) N/A 1200º/second (200 r/min) | $2,366.00 | Power Supply N/A AC Input |
CAD
N/A |
Add To Cart
Request Quote |
| DGB85R36-AZACR | Frame Size N/A 3.35 in85 mm | Gear Ratio (X:1) N/A 36 :1 | Motor Location N/A Horizontal Mount (Pedestal) | Cable Direction N/A Right | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 79 lb-in9 N·m | Permissible Speed (r/min) N/A 600º/second (100 r/min) | $2,366.00 | Power Supply N/A AC Input |
CAD
N/A |
Add To Cart
Request Quote |
| DGB85R12-AZMCL | Frame Size N/A 3.35 in85 mm | Gear Ratio (X:1) N/A 12 :1 | Motor Location N/A Horizontal Mount (Pedestal) | Cable Direction N/A Left | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 26 lb-in3 N·m | Permissible Speed (r/min) N/A 1800º/second (300 r/min) | $2,561.00 | Power Supply N/A AC Input |
CAD
N/A |
Add To Cart
Request Quote |
| DGB85R18-AZMCL | Frame Size N/A 3.35 in85 mm | Gear Ratio (X:1) N/A 18 :1 | Motor Location N/A Horizontal Mount (Pedestal) | Cable Direction N/A Left | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 39 lb-in4.5 N·m | Permissible Speed (r/min) N/A 1200º/second (200 r/min) | $2,561.00 | Power Supply N/A AC Input |
CAD
N/A |
Add To Cart
Request Quote |
| DGB85R36-AZMCL | Frame Size N/A 3.35 in85 mm | Gear Ratio (X:1) N/A 36 :1 | Motor Location N/A Horizontal Mount (Pedestal) | Cable Direction N/A Left | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 79 lb-in9 N·m | Permissible Speed (r/min) N/A 600º/second (100 r/min) | $2,561.00 | Power Supply N/A AC Input |
CAD
N/A |
Add To Cart
Request Quote |
| DGB85R12-AZMCR | Frame Size N/A 3.35 in85 mm | Gear Ratio (X:1) N/A 12 :1 | Motor Location N/A Horizontal Mount (Pedestal) | Cable Direction N/A Right | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 26 lb-in3 N·m | Permissible Speed (r/min) N/A 1800º/second (300 r/min) | $2,561.00 | Power Supply N/A AC Input |
CAD
N/A |
Add To Cart
Request Quote |
| DGB85R18-AZMCR | Frame Size N/A 3.35 in85 mm | Gear Ratio (X:1) N/A 18 :1 | Motor Location N/A Horizontal Mount (Pedestal) | Cable Direction N/A Right | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 39 lb-in4.5 N·m | Permissible Speed (r/min) N/A 1200º/second (200 r/min) | $2,561.00 | Power Supply N/A AC Input |
CAD
N/A |
Add To Cart
Request Quote |
| DGB85R36-AZMCR | Frame Size N/A 3.35 in85 mm | Gear Ratio (X:1) N/A 36 :1 | Motor Location N/A Horizontal Mount (Pedestal) | Cable Direction N/A Right | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 79 lb-in9 N·m | Permissible Speed (r/min) N/A 600º/second (100 r/min) | $2,561.00 | Power Supply N/A AC Input |
CAD
N/A |
Add To Cart
Request Quote |
| DGB130R18-AZACL | Frame Size N/A 5.12 in130 mm | Gear Ratio (X:1) N/A 18 :1 | Motor Location N/A Horizontal Mount (Pedestal) | Cable Direction N/A Left | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 106 lb-in12 N·m | Permissible Speed (r/min) N/A 1200º/second (200 r/min) | $2,644.00 | Power Supply N/A AC Input |
CAD
N/A |
Add To Cart
Request Quote |
| DGB130R36-AZACL | Frame Size N/A 5.12 in130 mm | Gear Ratio (X:1) N/A 36 :1 | Motor Location N/A Horizontal Mount (Pedestal) | Cable Direction N/A Left | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 210 lb-in24 N·m | Permissible Speed (r/min) N/A 600º/second (100 r/min) | $2,644.00 | Power Supply N/A AC Input |
CAD
N/A |
Add To Cart
Request Quote |