Item # |
Rated Output Power |
Motor Frame Size |
Rated Torque |
Max Speed (rpm) |
Permissible Speed Range |
Permissible Load Inertia |
Gear/Shaft Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
NXM940M-PS5 | Rated Output Power - 400 W (1/2 HP) | Motor Frame Size - 3.54 in.90 mm | Rated Torque - 810 oz-in5.72 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 600 r/min | Permissible Load Inertia - 1970 oz-in²0.036 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Equipped | $1,863.00 |
Add To Cart
Request Quote |
NXM610A-PS25 | Rated Output Power - 100 W (1/8 HP) | Motor Frame Size - 2.36 in.60 mm | Rated Torque - 910 oz-in6.44 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 120 r/min | Permissible Load Inertia - 5000 oz-in²0.091 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Not Equipped | $1,360.00 |
Add To Cart
Request Quote |
NXM610M-PS25 | Rated Output Power - 100 W (1/8 HP) | Motor Frame Size - 2.36 in.60 mm | Rated Torque - 910 oz-in6.44 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 120 r/min | Permissible Load Inertia - 5000 oz-in²0.091 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Equipped | $1,703.00 |
Add To Cart
Request Quote |
NXM940A-PS10 | Rated Output Power - 400 W (1/2 HP) | Motor Frame Size - 3.54 in.90 mm | Rated Torque - 1610 oz-in11.4 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 300 r/min | Permissible Load Inertia - 8000 oz-in²0.146 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | $1,519.00 |
Add To Cart
Request Quote |
NXM940M-PS10 | Rated Output Power - 400 W (1/2 HP) | Motor Frame Size - 3.54 in.90 mm | Rated Torque - 1610 oz-in11.4 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 300 r/min | Permissible Load Inertia - 8000 oz-in²0.146 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Equipped | $1,863.00 |
Add To Cart
Request Quote |
NXM920A-PS25 | Rated Output Power - 200 W (1/4 HP) | Motor Frame Size - 3.54 in.90 mm | Rated Torque - 1830 oz-in12.9 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 120 r/min | Permissible Load Inertia - 28000 oz-in²0.51 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Not Equipped | $1,669.00 |
Add To Cart
Request Quote |
NXM920M-PS25 | Rated Output Power - 200 W (1/4 HP) | Motor Frame Size - 3.54 in.90 mm | Rated Torque - 1830 oz-in12.9 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 120 r/min | Permissible Load Inertia - 28000 oz-in²0.51 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Equipped | $2,001.00 |
Add To Cart
Request Quote |
NXM940A-PS25 | Rated Output Power - 400 W (1/2 HP) | Motor Frame Size - 3.54 in.90 mm | Rated Torque - 3640 oz-in25.7 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 120 r/min | Permissible Load Inertia - 50000 oz-in²0.91 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Not Equipped | $1,705.00 |
Add To Cart
Request Quote |
NXM940M-PS25 | Rated Output Power - 400 W (1/2 HP) | Motor Frame Size - 3.54 in.90 mm | Rated Torque - 3640 oz-in25.7 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 120 r/min | Permissible Load Inertia - 50000 oz-in²0.91 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Equipped | $2,036.00 |
Add To Cart
Request Quote |