The NX Series tuning free servo motors offer high performance and high accuracy control. Planetary geared and electromechanical brake options are also available and come pre-assembled. Each package features a high performance servo system with 4 control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning.
26 - 34 of 34 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Rated Output Power

  • 50 W (1/15 HP)
  • 100 W (1/8 HP)
  • 200 W (1/4 HP)
  • 400 W (1/2 HP)
  • 750 W (1 HP)

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Rated Output Power

Motor Frame Size

Rated Torque

Max Speed (rpm)

Permissible Speed Range

Permissible Load Inertia

Gear/Shaft Type

Gear Ratio (X:1)

Electromagnetic Brake

Web Price

Add To Cart / Contact Sales
- 400 W (1/2 HP) - 2.36 in.60 mm - 180 oz-in1.27 N·m - 5500 - - 159 oz-in²29.1x10-4 kg·m² - Round Shaft (No Gear) - - Equipped $1,155.00 Add To Cart
Request Quote
- 400 W (1/2 HP) - 3.54 in.90 mm - 810 oz-in5.72 N·m - - 0 ~ 600 r/min - 1970 oz-in²0.036 kg·m² - Planetary Gear (PS) - 5 :1 - Not Equipped $1,519.00 Add To Cart
Request Quote
- 400 W (1/2 HP) - 3.54 in.90 mm - 1610 oz-in11.4 N·m - - 0 ~ 300 r/min - 8000 oz-in²0.146 kg·m² - Planetary Gear (PS) - 10 :1 - Not Equipped $1,519.00 Add To Cart
Request Quote
- 400 W (1/2 HP) - 3.54 in.90 mm - 3640 oz-in25.7 N·m - - 0 ~ 120 r/min - 50000 oz-in²0.91 kg·m² - Planetary Gear (PS) - 25 :1 - Not Equipped $1,705.00 Add To Cart
Request Quote
- 400 W (1/2 HP) - 3.54 in.90 mm - 810 oz-in5.72 N·m - - 0 ~ 600 r/min - 1970 oz-in²0.036 kg·m² - Planetary Gear (PS) - 5 :1 - Equipped $1,863.00 Add To Cart
Request Quote
- 400 W (1/2 HP) - 3.54 in.90 mm - 1610 oz-in11.4 N·m - - 0 ~ 300 r/min - 8000 oz-in²0.146 kg·m² - Planetary Gear (PS) - 10 :1 - Equipped $1,863.00 Add To Cart
Request Quote
- 400 W (1/2 HP) - 3.54 in.90 mm - 3640 oz-in25.7 N·m - - 0 ~ 120 r/min - 50000 oz-in²0.91 kg·m² - Planetary Gear (PS) - 25 :1 - Equipped $2,036.00 Add To Cart
Request Quote
- 750 W (1 HP) - 3.35 in.85 mm - 330 oz-in2.39 N·m - 5500 - - 520 oz-in²94.8x10-4 kg·m² - Round Shaft (No Gear) - - Not Equipped $1,142.00 Add To Cart
Request Quote
- 750 W (1 HP) - 3.35 in.85 mm - 330 oz-in2.39 N·m - 5500 - - 520 oz-in²94.8x10-4 kg·m² - Round Shaft (No Gear) - - Equipped $1,482.00 Add To Cart
Request Quote
26 - 34 of 34 | Results Per Page | View | Unit of Measure
1 2 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved