The MDA Series axial fans feature a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by a service life of the fan or by the ingress of a foreign objects. Order online or request a quote.
Item # |
Frame Size |
Power Supply |
Function |
Connection Type |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
California Proposition 65 |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|
| MDA625-12 | Frame Size - 2.44 in62 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 17.7 CFM 0.5 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | Fan Kit - Fan Only |
California Proposition 65
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
$42.00 |
Add To Cart
Request Quote |
| MDA625-12H | Frame Size - 2.44 in62 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 17.7 CFM 0.5 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | Fan Kit - Fan Only |
California Proposition 65
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Request Quote |
Add To Cart
Request Quote |
| MDA825-12 | Frame Size - 3.15 in80 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 35.3 CFM 1 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | Fan Kit - Fan Only |
California Proposition 65
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
$42.00 |
Add To Cart
Request Quote |
| MDA825-12H | Frame Size - 3.15 in80 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 35.3 CFM 1 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | Fan Kit - Fan Only |
California Proposition 65
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Request Quote |
Add To Cart
Request Quote |
| MDA925-12 | Frame Size - 3.62 in92 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 45.9 CFM 1.3 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | Fan Kit - Fan Only |
California Proposition 65
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
$45.00 |
Add To Cart
Request Quote |
| MDA925-12H | Frame Size - 3.62 in92 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 45.9 CFM 1.3 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | Fan Kit - Fan Only |
California Proposition 65
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Request Quote |
Add To Cart
Request Quote |
| MDA1225-12 | Frame Size - 4.69 in119 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 95.3 CFM 2.7 m3/min | Max. Static Pressure - 0.281 inH2O 70 Pa | Fan Kit - Fan Only |
California Proposition 65
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
$66.00 |
Add To Cart
Request Quote |
| MDA1225-12H | Frame Size - 4.69 in119 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 95.3 CFM 2.7 m3/min | Max. Static Pressure - 0.281 inH2O 70 Pa | Fan Kit - Fan Only |
California Proposition 65
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Request Quote |
Add To Cart
Request Quote |
| MDA1751-24B | Frame Size - 6.77 in172 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Normally Closed | Connection Type - Lead Wire | Max. Air Flow - 212 CFM 6 m3/min | Max. Static Pressure - 0.55 inH2O 137 Pa | Fan Kit - Fan Only |
California Proposition 65
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
$132.00 |
Add To Cart
Request Quote |
| T-MDA625-12-G | Frame Size - 2.44 in62 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 17.7 CFM 0.5 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | Fan Kit - Fan, Finger Guard, Connection Cable, Mounting Screws |
California Proposition 65
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Request Quote |
Add To Cart
Request Quote |
| T-MDA625-12H-G | Frame Size - 2.44 in62 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 17.7 CFM 0.5 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | Fan Kit - Fan, Finger Guard, Connection Cable, Mounting Screws |
California Proposition 65
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Request Quote |
Add To Cart
Request Quote |
| T-MDA825-12-G | Frame Size - 3.15 in80 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 35.3 CFM 1 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | Fan Kit - Fan, Finger Guard, Connection Cable, Mounting Screws |
California Proposition 65
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Request Quote |
Add To Cart
Request Quote |
| T-MDA825-12H-G | Frame Size - 3.15 in80 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 35.3 CFM 1 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | Fan Kit - Fan, Finger Guard, Connection Cable, Mounting Screws |
California Proposition 65
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Request Quote |
Add To Cart
Request Quote |
| T-MDA925-12-G | Frame Size - 3.62 in92 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 45.9 CFM 1.3 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | Fan Kit - Fan, Finger Guard, Connection Cable, Mounting Screws |
California Proposition 65
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Request Quote |
Add To Cart
Request Quote |
| T-MDA925-12H-G | Frame Size - 3.62 in92 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 45.9 CFM 1.3 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | Fan Kit - Fan, Finger Guard, Connection Cable, Mounting Screws |
California Proposition 65
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Request Quote |
Add To Cart
Request Quote |
| T-MDA1225-12-G | Frame Size - 4.69 in119 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 95.3 CFM 2.7 m3/min | Max. Static Pressure - 0.281 inH2O 70 Pa | Fan Kit - Fan, Finger Guard, Connection Cable, Mounting Screws |
California Proposition 65
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Request Quote |
Add To Cart
Request Quote |
| T-MDA1225-12H-G | Frame Size - 4.69 in119 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 95.3 CFM 2.7 m3/min | Max. Static Pressure - 0.281 inH2O 70 Pa | Fan Kit - Fan, Finger Guard, Connection Cable, Mounting Screws |
California Proposition 65
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Request Quote |
Add To Cart
Request Quote |
| T-MDA1751-24B-G | Frame Size - 6.77 in172 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Normally Closed | Connection Type - Lead Wire | Max. Air Flow - 212 CFM 6 m3/min | Max. Static Pressure - 0.55 inH2O 137 Pa | Fan Kit - Fan, Finger Guard, Connection Cable, Mounting Screws |
California Proposition 65
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Request Quote |
Add To Cart
Request Quote |
| MDA625-24H | Frame Size - 2.44 in62 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 17.7 CFM 0.5 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | Fan Kit - |
California Proposition 65
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Request Quote |
Add To Cart
Request Quote |
| T-MDA625-24-G | Frame Size - 2.44 in62 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 17.7 CFM 0.5 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | Fan Kit - |
California Proposition 65
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Request Quote |
Add To Cart
Request Quote |
| T-MDA625-24H-G | Frame Size - 2.44 in62 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 17.7 CFM 0.5 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | Fan Kit - |
California Proposition 65
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Request Quote |
Add To Cart
Request Quote |
| MDA825-24H | Frame Size - 3.15 in80 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 35.3 CFM 1 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | Fan Kit - |
California Proposition 65
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Request Quote |
Add To Cart
Request Quote |
| T-MDA825-24-G | Frame Size - 3.15 in80 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 35.3 CFM 1 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | Fan Kit - |
California Proposition 65
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Request Quote |
Add To Cart
Request Quote |
| T-MDA825-24H-G | Frame Size - 3.15 in80 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 35.3 CFM 1 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | Fan Kit - |
California Proposition 65
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Request Quote |
Add To Cart
Request Quote |
| MDA925-24H | Frame Size - 3.62 in92 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 45.9 CFM 1.3 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | Fan Kit - |
California Proposition 65
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Request Quote |
Add To Cart
Request Quote |