The MDA Series axial fans feature a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by a service life of the fan or by the ingress of a foreign objects. Order online or request a quote.

26 - 36 of 36 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Frame Size (in)

  • 2.44
  • 3.15
  • 3.62
  • 4.69
  • 4.72
  • 6.77

Frame Size (mm)

  • 62
  • 80
  • 92
  • 119
  • 120
  • 172

Power Supply

  • 12 VDC
  • 24 VDC

Function

  • Low Speed Alarm - Normally Closed
  • Low Speed Alarm - Electronic

Connection Type

  • Lead Wire
  • Connector

Fan Kit

  • Fan Only
  • Fan, Finger Guard, Connection Cable, Mounting Screws

Item #

Frame Size

Power Supply

Function

Connection Type

Max. Air Flow

Max. Static Pressure

Fan Kit

California Proposition 65

Web Price

Add To Cart / Contact Sales
- 3.62 in92 mm - 24 VDC - Low Speed Alarm - Electronic - Lead Wire - 45.9 CFM  1.3 m3/min   - 0.196 inH2O  49 Pa   - - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Request Quote Add To Cart
Request Quote
- 3.62 in92 mm - 24 VDC - Low Speed Alarm - Electronic - Connector - 45.9 CFM  1.3 m3/min   - 0.196 inH2O  49 Pa   - - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Request Quote Add To Cart
Request Quote
- 4.69 in119 mm - 24 VDC - Low Speed Alarm - Electronic - Connector - 95.3 CFM  2.7 m3/min   - 0.281 inH2O  70 Pa   - - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Request Quote Add To Cart
Request Quote
- 4.69 in119 mm - 24 VDC - Low Speed Alarm - Electronic - Lead Wire - 95.3 CFM  2.7 m3/min   - 0.281 inH2O  70 Pa   - - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Request Quote Add To Cart
Request Quote
- 4.69 in119 mm - 24 VDC - Low Speed Alarm - Electronic - Connector - 95.3 CFM  2.7 m3/min   - 0.281 inH2O  70 Pa   - - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Request Quote Add To Cart
Request Quote
- 4.72 in120 mm - 24 VDC - Low Speed Alarm - Electronic - Lead Wire - 137 CFM  3.88 m3/min   - 0.542 inH2O  135 Pa   - - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Request Quote Add To Cart
Request Quote
- 6.77 in172 mm - 24 VDC - Low Speed Alarm - Electronic - Connector - 212 CFM  6 m3/min   - 0.55 inH2O  137 Pa   - - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Request Quote Add To Cart
Request Quote
- 6.77 in172 mm - 24 VDC - Low Speed Alarm - Normally Closed - Connector - 212 CFM  6 m3/min   - 0.55 inH2O  137 Pa   - - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Request Quote Add To Cart
Request Quote
- 6.77 in172 mm - 24 VDC - Low Speed Alarm - Electronic - Lead Wire - 212 CFM  6 m3/min   - 0.55 inH2O  137 Pa   - - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Request Quote Add To Cart
Request Quote
- 6.77 in172 mm - 24 VDC - Low Speed Alarm - Electronic - Connector - 212 CFM  6 m3/min   - 0.55 inH2O  137 Pa   - - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Request Quote Add To Cart
Request Quote
- 6.77 in172 mm - 24 VDC - Low Speed Alarm - Normally Closed - Connector - 212 CFM  6 m3/min   - 0.55 inH2O  137 Pa   - - CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
Request Quote Add To Cart
Request Quote
26 - 36 of 36 | Results Per Page | View | Unit of Measure
1 2 

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved