Item # |
Frame Size |
Power Supply |
Function |
Connection Type |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
MDA825-12H | Frame Size - 3.15 in80 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 35.3 CFM 1 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | Fan Kit - Fan Only | $50.00 |
Add To Cart
Request Quote |
MDA925-12H | Frame Size - 3.62 in92 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 45.9 CFM 1.3 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | Fan Kit - Fan Only | $52.00 |
Add To Cart
Request Quote |
T-MDA625-12H-G | Frame Size - 2.44 in62 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 17.7 CFM 0.5 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | Fan Kit - Fan, Finger Guard, Connection Cable, Mounting Screws | $52.00 |
Add To Cart
Request Quote |
T-MDA825-12H-G | Frame Size - 3.15 in80 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 35.3 CFM 1 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | Fan Kit - Fan, Finger Guard, Connection Cable, Mounting Screws | $53.00 |
Add To Cart
Request Quote |
T-MDA925-12H-G | Frame Size - 3.62 in92 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 45.9 CFM 1.3 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | Fan Kit - Fan, Finger Guard, Connection Cable, Mounting Screws | $56.00 |
Add To Cart
Request Quote |
MDA1225-12 | Frame Size - 4.69 in119 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 95.3 CFM 2.7 m3/min | Max. Static Pressure - 0.281 inH2O 70 Pa | Fan Kit - Fan Only | $66.00 |
Add To Cart
Request Quote |
T-MDA1225-12-G | Frame Size - 4.69 in119 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 95.3 CFM 2.7 m3/min | Max. Static Pressure - 0.281 inH2O 70 Pa | Fan Kit - Fan, Finger Guard, Connection Cable, Mounting Screws | $70.00 |
Add To Cart
Request Quote |
MDA1225-12H | Frame Size - 4.69 in119 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 95.3 CFM 2.7 m3/min | Max. Static Pressure - 0.281 inH2O 70 Pa | Fan Kit - Fan Only | $74.00 |
Add To Cart
Request Quote |
T-MDA1225-12H-G | Frame Size - 4.69 in119 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 95.3 CFM 2.7 m3/min | Max. Static Pressure - 0.281 inH2O 70 Pa | Fan Kit - Fan, Finger Guard, Connection Cable, Mounting Screws | $77.00 |
Add To Cart
Request Quote |
MDA1751-24B | Frame Size - 6.77 in172 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Contact: ON | Connection Type - Lead Wire | Max. Air Flow - 212 CFM 6 m3/min | Max. Static Pressure - 0.55 inH2O 137 Pa | Fan Kit - Fan Only | $132.00 |
Add To Cart
Request Quote |
T-MDA1751-24B-G | Frame Size - 6.77 in172 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Contact: ON | Connection Type - Lead Wire | Max. Air Flow - 212 CFM 6 m3/min | Max. Static Pressure - 0.55 inH2O 137 Pa | Fan Kit - Fan, Finger Guard, Connection Cable, Mounting Screws | $144.00 |
Add To Cart
Request Quote |