Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLHM5100KCM-GFS / GFS5G10 | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 31 lb-in3.6 N·m | Type - | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 10 ~ 300 | $644.00 | CAD - |
Add To Cart
Request Quote |
| BLHM5100KCM-GFS / GFS5G15 | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 47 lb-in5.4 N·m | Type - | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 6.7 ~ 200 | $644.00 | CAD - |
Add To Cart
Request Quote |
| BLHM5100KCM-GFS / GFS5G20 | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 63 lb-in7.2 N·m | Type - | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 5 ~ 150 | $644.00 | CAD - |
Add To Cart
Request Quote |
| BLHM5100KCM-GFS / GFS5G30 | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 91 lb-in10.3 N·m | Type - | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 3.3 ~ 100 | $656.00 | CAD - |
Add To Cart
Request Quote |
| BLHM5100KCM-GFS / GFS5G50 | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 152 lb-in17.2 N·m | Type - | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 2 ~ 60 | $656.00 | CAD - |
Add To Cart
Request Quote |
| BLHM5100KCM-GFS / GFS5G100 | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 260 lb-in30 N·m | Type - | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 1 ~ 30 | $656.00 | CAD - |
Add To Cart
Request Quote |
| BLHM5100KCM-GFS / GFS5G200 | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 260 lb-in30 N·m | Type - | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 0.5 ~ 15 | $667.00 | CAD - |
Add To Cart
Request Quote |
| BLHM5100KCM-GFS / GFS5G5FR | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 15 lb-in1.7 N·m | Type - | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 20 ~ 600 | $783.00 | CAD - |
Add To Cart
Request Quote |
| BLHM5100KCM-GFS / GFS5G10FR | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 30 lb-in3.4 N·m | Type - | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 10 ~ 300 | $783.00 | CAD - |
Add To Cart
Request Quote |
| BLHM5100KCM-GFS / GFS5G15FR | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 45 lb-in5.1 N·m | Type - | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 6.7 ~ 200 | $783.00 | CAD - |
Add To Cart
Request Quote |
| BLHM5100KCM-GFS / GFS5G20FR | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 60 lb-in6.8 N·m | Type - | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 5 ~ 150 | $783.00 | CAD - |
Add To Cart
Request Quote |
| BLHM5100KCM-GFS / GFS5G30FR | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 90 lb-in10.2 N·m | Type - | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 3.3 ~ 100 | $794.00 | CAD - |
Add To Cart
Request Quote |
| BLHM5100KCM-GFS / GFS5G50FR | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 150 lb-in17 N·m | Type - | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 2 ~ 60 | $794.00 | CAD - |
Add To Cart
Request Quote |
| BLHM5100KCM-GFS / GFS5G100FR | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 300 lb-in34 N·m | Type - | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 1 ~ 30 | $794.00 | CAD - |
Add To Cart
Request Quote |
| BLHM5100KCM-GFS / GFS5G200FR | Output Power - 100 W (1/8 HP) | Power Input - DC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 600 lb-in68 N·m | Type - | Brake Type - Power Off Activated Type (For load holding) | Variable Speed Range (r/min) - 0.5 ~ 15 | $808.00 | CAD - |
Add To Cart
Request Quote |
| BXM230-A2 | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 0.89 lb-in0.10 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 2 ~ 4000 | $377.00 |
CAD
-
|
Add To Cart
Request Quote |
| BXM230M-A2 | Output Power - 30 W (1/25 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 0.89 lb-in0.10 N·m | Type - | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - 2 ~ 4000 | $593.00 |
CAD
-
|
Add To Cart
Request Quote |
| BXM460-A2 | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 1.75 lb-in0.20 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 2 ~ 4000 | $394.00 |
CAD
-
|
Add To Cart
Request Quote |
| BXM460M-A2 | Output Power - 60 W (1/12 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 1.75 lb-in0.20 N·m | Type - | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - 2 ~ 4000 | $611.00 |
CAD
-
|
Add To Cart
Request Quote |
| BXM5120-A2 | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 3.5 lb-in0.4 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 2 ~ 4000 | $396.00 |
CAD
-
|
Add To Cart
Request Quote |
| BXM5120M-A2 | Output Power - 120 W (1/6 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 3.5 lb-in0.4 N·m | Type - | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - 2 ~ 4000 | $670.00 |
CAD
-
|
Add To Cart
Request Quote |
| BXM6200-A | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 5.75 lb-in0.65 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 2 ~ 4000 | $409.00 |
CAD
-
|
Add To Cart
Request Quote |
| BXM6200M-A | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 5.75 lb-in0.65 N·m | Type - | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - 2 ~ 4000 | $653.00 |
CAD
-
|
Add To Cart
Request Quote |
| BXM6400-A | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 11.5 lb-in1.3 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 2 ~ 4000 | $518.00 |
CAD
-
|
Add To Cart
Request Quote |
| BXM6400M-A | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Degree of Protection (Motor) - IP54 | Rated Torque - 11.5 lb-in1.3 N·m | Type - | Brake Type - Power off activated type, automatically controller by the driver | Variable Speed Range (r/min) - 2 ~ 4000 | $766.00 |
CAD
-
|
Add To Cart
Request Quote |