Brushless DC Motors
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM6200SHP-GFV / GFV6G100S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 450 lb-in51.6 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 40 (reference only when used with an inverter) | $545.00 | CAD - |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFV6G200S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 610 lb-in70 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 20 (reference only when used with an inverter) | $545.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5AB5B | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 21 lb-in2.4 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 16 ~ 720 (reference only when used with an inverter) | $615.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5AB10B | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 43 lb-in4.9 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 8 ~ 360 (reference only when used with an inverter) | $615.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5AB20B | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 85 lb-in9.7 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 4 ~ 180 (reference only when used with an inverter) | $615.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5CB30B | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 115 lb-in13 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 120 (reference only when used with an inverter) | $650.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5CB50B | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 199 lb-in22.5 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 72 (reference only when used with an inverter) | $650.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5EB100B | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 28 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 420 lb-in48.4 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 36 (reference only when used with an inverter) | $798.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5EB200B | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 28 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 800 lb-in91.3 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 18 (reference only when used with an inverter) | $798.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5KB300B | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 1160 lb-in132 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.27 ~ 12 (reference only when used with an inverter) | $993.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5KB450B | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 1750 lb-in198 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.18 ~ 8 (reference only when used with an inverter) | $993.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5SB600B | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 600 :1 | Output Shaft Diameter - 40 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 2200 lb-in259 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.13 ~ 6 (reference only when used with an inverter) | $1,179.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5SB1200B | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 1200 :1 | Output Shaft Diameter - 40 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 4500 lb-in518 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.07 ~ 3 (reference only when used with an inverter) | $1,179.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5XH5S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 18.5 lb-in2.1 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 16 ~ 720 (reference only when used with an inverter) | $863.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5XH10S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 36 lb-in4.1 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 8 ~ 360 (reference only when used with an inverter) | $863.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5XH15S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 54 lb-in6.2 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 240 (reference only when used with an inverter) | $863.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5XH20S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 73 lb-in8.3 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 4 ~ 180 (reference only when used with an inverter) | $863.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5XH30S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 118 lb-in13.4 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 120 (reference only when used with an inverter) | $863.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5XH50S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 197 lb-in22.3 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 72 (reference only when used with an inverter) | $902.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5YH100S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 30 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 360 lb-in41 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 36 (reference only when used with an inverter) | $1,109.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5YH200S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 30 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 730 lb-in82.8 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 18 (reference only when used with an inverter) | $1,318.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5KV300S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 1160 lb-in132 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.27 ~ 12 (reference only when used with an inverter) | $1,099.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5KV450S | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 32 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 1750 lb-in198 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.18 ~ 8 (reference only when used with an inverter) | $1,099.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HP-AS | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 5.625 lb-in0.637 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 80 ~ 4000 (reference only when used with an inverter) | $272.00 |
CAD
-
|
Add To Cart
Request Quote |
| BLM6400SHP-GFV / GFV6G5AS | Output Power - 400 W (1/2 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP66 | Rated Torque - 50.40 lb-in5.7 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 16 ~ 800 (reference only when used with an inverter) | $552.00 | CAD - |
Add To Cart
Request Quote |