Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
IP65 Motor? |
Rated Torque |
Variable Speed Range (r/min) |
Permissible Load Inertia |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
BMU6200SCP-30A-3 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 7/8 in. | IP65 Motor? - Yes | Rated Torque - 145 lb-in16.4 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Permissible Load Inertia - 21000 oz-in²3900 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SCP-30-3 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 22 mm | IP65 Motor? - Yes | Rated Torque - 145 lb-in16.4 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | Permissible Load Inertia - 21000 oz-in²3900 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120A-50-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | IP65 Motor? - No | Rated Torque - 171 lb-in19.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 25000 oz-in²4500 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120AP-50-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | IP65 Motor? - Yes | Rated Torque - 171 lb-in19.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 25000 oz-in²4500 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120C-50-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | IP65 Motor? - No | Rated Torque - 171 lb-in19.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 25000 oz-in²4500 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120CP-50-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | IP65 Motor? - Yes | Rated Torque - 171 lb-in19.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 25000 oz-in²4500 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120A-50A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - No | Rated Torque - 171 lb-in19.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 25000 oz-in²4500 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120AP-50A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - Yes | Rated Torque - 171 lb-in19.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 25000 oz-in²4500 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120C-50A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - No | Rated Torque - 171 lb-in19.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 25000 oz-in²4500 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120CP-50A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - Yes | Rated Torque - 171 lb-in19.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 25000 oz-in²4500 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SC-50A-3 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 7/8 in. | IP65 Motor? - No | Rated Torque - 240 lb-in27.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 51000 oz-in²9300 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SC-50-3 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | IP65 Motor? - No | Rated Torque - 240 lb-in27.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 51000 oz-in²9300 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SCP-50A-3 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 7/8 in. | IP65 Motor? - Yes | Rated Torque - 240 lb-in27.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 51000 oz-in²9300 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU6200SCP-50-3 | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | IP65 Motor? - Yes | Rated Torque - 240 lb-in27.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | Permissible Load Inertia - 51000 oz-in²9300 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120A-100-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | IP65 Motor? - No | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 66000 oz-in²12000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120A-200-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 18 mm | IP65 Motor? - No | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 137000 oz-in²25000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120AP-100-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | IP65 Motor? - Yes | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 66000 oz-in²12000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120AP-200-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 18 mm | IP65 Motor? - Yes | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 137000 oz-in²25000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120C-100-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | IP65 Motor? - No | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 66000 oz-in²12000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120C-200-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 18 mm | IP65 Motor? - No | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 137000 oz-in²25000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120CP-100-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | IP65 Motor? - Yes | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 66000 oz-in²12000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120CP-200-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 18 mm | IP65 Motor? - Yes | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 137000 oz-in²25000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120A-100A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - No | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 66000 oz-in²12000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120A-200A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - No | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | Permissible Load Inertia - 137000 oz-in²25000 kg·m² | Request Quote |
Add To Cart
Request Quote |
BMU5120AP-100A-3 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/4 in. | IP65 Motor? - Yes | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | Permissible Load Inertia - 66000 oz-in²12000 kg·m² | Request Quote |
Add To Cart
Request Quote |