Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
2TK3A-AW2U | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Starting Torque - 0.61875 lb-in 0.07 N·m | Torque at Max Output - 0.33125 lb-in 0.038 N·m | Speed at Max Output (rpm) - 900 | $143.00 |
Add To Cart
Request Quote |
2TK3A-CW2E | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Starting Torque - 0.61875 lb-in 0.07 N·m | Torque at Max Output - 0.33125 lb-in [60 Hz] 0.34375 lb-in [50 Hz] 0.038 N·m [60 Hz] 0.039 N·m [50 Hz] | Speed at Max Output (rpm) - 750 [50 Hz] 900 [60 Hz] | $150.00 |
Add To Cart
Request Quote |
3TK6A-AW2U | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Starting Torque - 1.3125 lb-in 0.15 N·m | Torque at Max Output - 0.76875 lb-in 0.087 N·m | Speed at Max Output (rpm) - 900 | $151.00 |
Add To Cart
Request Quote |
3TK6A-CW2E | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Starting Torque - 1.2375 lb-in [50 Hz] 1.3125 lb-in [60 Hz] 0.14 N·m [50 Hz] 0.15 N·m [60 Hz] | Torque at Max Output - 0.6875 lb-in [50 Hz] 0.76875 lb-in [60 Hz] 0.078 N·m [50 Hz] 0.087 N·m [60 Hz] | Speed at Max Output (rpm) - 750 [50 Hz] 900 [60 Hz] | $157.00 |
Add To Cart
Request Quote |
4TK10A-AW2U | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Starting Torque - 1.8125 lb-in 0.21 N·m | Torque at Max Output - 1.15 lb-in 0.13 N·m | Speed at Max Output (rpm) - 900 | $162.00 |
Add To Cart
Request Quote |
4TK10A-CW2E | Frame Size - 3.15 in80 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Starting Torque - 1.8125 lb-in [60 Hz] 1.9375 lb-in [50 Hz] 0.21 N·m [60 Hz] 0.22 N·m [50 Hz] | Torque at Max Output - 1.15 lb-in 0.13 N·m | Speed at Max Output (rpm) - 750 [50 Hz] 900 [60 Hz] | $171.00 |
Add To Cart
Request Quote |
5TK20A-AW2U | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Starting Torque - 3.0625 lb-in 0.35 N·m | Torque at Max Output - 2.1875 lb-in 0.25 N·m | Speed at Max Output (rpm) - 900 | $188.00 |
Add To Cart
Request Quote |
5TK20A-CW2E | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Starting Torque - 3.0625 lb-in 0.35 N·m | Torque at Max Output - 1.9375 lb-in [60 Hz] 2.25 lb-in [50 Hz] 0.22 N·m [60 Hz] 0.26 N·m [50 Hz] | Speed at Max Output (rpm) - 750 [50 Hz] 900 [60 Hz] | $196.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN3K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 1.5 lb-in 0.17 N·m | Torque at Max Output - 0.8 lb-in 0.09 N·m | Speed at Max Output (rpm) - 300 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN3.6K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 1.8 lb-in 0.2 N·m | Torque at Max Output - 0.97 lb-in 0.11 N·m | Speed at Max Output (rpm) - 250 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN5K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 2.51 lb-in 0.28 N·m | Torque at Max Output - 1.34 lb-in 0.15 N·m | Speed at Max Output (rpm) - 180 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN6K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 3.01 lb-in 0.34 N·m | Torque at Max Output - 1.61 lb-in 0.18 N·m | Speed at Max Output (rpm) - 150 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN7.5K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 3.76 lb-in 0.43 N·m | Torque at Max Output - 2.01 lb-in 0.23 N·m | Speed at Max Output (rpm) - 120 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN9K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 4.51 lb-in 0.51 N·m | Torque at Max Output - 2.41 lb-in 0.28 N·m | Speed at Max Output (rpm) - 100 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN12.5K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 6.26 lb-in 0.71 N·m | Torque at Max Output - 3.35 lb-in 0.38 N·m | Speed at Max Output (rpm) - 72 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN15K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 7.52 lb-in 0.85 N·m | Torque at Max Output - 4.02 lb-in 0.46 N·m | Speed at Max Output (rpm) - 60 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN18K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 9.02 lb-in 1.02 N·m | Torque at Max Output - 4.83 lb-in 0.55 N·m | Speed at Max Output (rpm) - 50 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN3KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 1.5 lb-in 0.17 N·m | Torque at Max Output - 0.8 lb-in 0.09 N·m | Speed at Max Output (rpm) - 300 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN3.6KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 1.8 lb-in 0.2 N·m | Torque at Max Output - 0.97 lb-in 0.11 N·m | Speed at Max Output (rpm) - 250 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN5KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 2.51 lb-in 0.28 N·m | Torque at Max Output - 1.34 lb-in 0.15 N·m | Speed at Max Output (rpm) - 180 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN6KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 3.01 lb-in 0.34 N·m | Torque at Max Output - 1.61 lb-in 0.18 N·m | Speed at Max Output (rpm) - 150 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN7.5KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 3.76 lb-in 0.43 N·m | Torque at Max Output - 2.01 lb-in 0.23 N·m | Speed at Max Output (rpm) - 120 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN9KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 4.51 lb-in 0.51 N·m | Torque at Max Output - 2.41 lb-in 0.28 N·m | Speed at Max Output (rpm) - 100 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN12.5KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 6.26 lb-in 0.71 N·m | Torque at Max Output - 3.35 lb-in 0.38 N·m | Speed at Max Output (rpm) - 72 | $220.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN15KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 7.52 lb-in 0.85 N·m | Torque at Max Output - 4.02 lb-in 0.46 N·m | Speed at Max Output (rpm) - 60 | $220.00 |
Add To Cart
Request Quote |