Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
2TK3GN-CW2E / 2GN25K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 11.29 lb-in 1.28 N·m | Torque at Max Output - 6.05 lb-in [60 Hz] 6.27 lb-in [50 Hz] 0.69 N·m [60 Hz] 0.71 N·m [50 Hz] | Speed at Max Output (rpm) - 30 [50 Hz] 36 [ 60 Hz] | $234.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN30K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 13.55 lb-in 1.53 N·m | Torque at Max Output - 7.25 lb-in [60 Hz] 7.53 lb-in [50 Hz] 0.83 N·m [60 Hz] 0.85 N·m [50 Hz] | Speed at Max Output (rpm) - 25 [50 Hz] 30 [ 60 Hz] | $234.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN36K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 16.26 lb-in 1.84 N·m | Torque at Max Output - 8.71 lb-in [60 Hz] 9.03 lb-in [50 Hz] 1 N·m [60 Hz] 1.02 N·m [50 Hz] | Speed at Max Output (rpm) - 21 [50 Hz] 25 [ 60 Hz] | $234.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN3K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 3.19 lb-in 0.36 N·m | Torque at Max Output - 1.87 lb-in 0.21 N·m | Speed at Max Output (rpm) - 300 | $234.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN3.6K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 3.83 lb-in 0.44 N·m | Torque at Max Output - 2.24 lb-in 0.25 N·m | Speed at Max Output (rpm) - 250 | $234.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN5K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 5.32 lb-in 0.61 N·m | Torque at Max Output - 3.11 lb-in 0.35 N·m | Speed at Max Output (rpm) - 180 | $234.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN6K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 6.38 lb-in 0.73 N·m | Torque at Max Output - 3.74 lb-in 0.42 N·m | Speed at Max Output (rpm) - 150 | $234.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN7.5K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 7.97 lb-in 0.91 N·m | Torque at Max Output - 4.67 lb-in 0.53 N·m | Speed at Max Output (rpm) - 120 | $234.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN9K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 9.57 lb-in 1.09 N·m | Torque at Max Output - 5.6 lb-in 0.63 N·m | Speed at Max Output (rpm) - 100 | $234.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN12.5K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 13.29 lb-in 1.52 N·m | Torque at Max Output - 7.78 lb-in 0.88 N·m | Speed at Max Output (rpm) - 72 | $234.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN15K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 15.95 lb-in 1.82 N·m | Torque at Max Output - 9.34 lb-in 1.06 N·m | Speed at Max Output (rpm) - 60 | $234.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN18K | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 10 mm | Starting Torque - 19.14 lb-in 2.19 N·m | Torque at Max Output - 11.21 lb-in 1.27 N·m | Speed at Max Output (rpm) - 50 | $234.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN25KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 11.29 lb-in 1.28 N·m | Torque at Max Output - 6.05 lb-in [60 Hz] 6.27 lb-in [50 Hz] 0.69 N·m [60 Hz] 0.71 N·m [50 Hz] | Speed at Max Output (rpm) - 30 [50 Hz] 36 [ 60 Hz] | $234.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN30KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 13.55 lb-in 1.53 N·m | Torque at Max Output - 7.25 lb-in [60 Hz] 7.53 lb-in [50 Hz] 0.83 N·m [60 Hz] 0.85 N·m [50 Hz] | Speed at Max Output (rpm) - 25 [50 Hz] 30 [ 60 Hz] | $234.00 |
Add To Cart
Request Quote |
2TK3GN-CW2E / 2GN36KA | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/16 in. | Starting Torque - 16.26 lb-in 1.84 N·m | Torque at Max Output - 8.71 lb-in [60 Hz] 9.03 lb-in [50 Hz] 1 N·m [60 Hz] 1.02 N·m [50 Hz] | Speed at Max Output (rpm) - 21 [50 Hz] 25 [ 60 Hz] | $234.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN3KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 3.19 lb-in 0.36 N·m | Torque at Max Output - 1.87 lb-in 0.21 N·m | Speed at Max Output (rpm) - 300 | $234.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN3.6KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 3.83 lb-in 0.44 N·m | Torque at Max Output - 2.24 lb-in 0.25 N·m | Speed at Max Output (rpm) - 250 | $234.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN5KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 5.32 lb-in 0.61 N·m | Torque at Max Output - 3.11 lb-in 0.35 N·m | Speed at Max Output (rpm) - 180 | $234.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN6KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 6.38 lb-in 0.73 N·m | Torque at Max Output - 3.74 lb-in 0.42 N·m | Speed at Max Output (rpm) - 150 | $234.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN7.5KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 7.97 lb-in 0.91 N·m | Torque at Max Output - 4.67 lb-in 0.53 N·m | Speed at Max Output (rpm) - 120 | $234.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN9KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 9.57 lb-in 1.09 N·m | Torque at Max Output - 5.6 lb-in 0.63 N·m | Speed at Max Output (rpm) - 100 | $234.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN12.5KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 13.29 lb-in 1.52 N·m | Torque at Max Output - 7.78 lb-in 0.88 N·m | Speed at Max Output (rpm) - 72 | $234.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN15KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 15.95 lb-in 1.82 N·m | Torque at Max Output - 9.34 lb-in 1.06 N·m | Speed at Max Output (rpm) - 60 | $234.00 |
Add To Cart
Request Quote |
3TK6GN-AW2U / 3GN18KA | Frame Size - 2.76 in70 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/8 in. | Starting Torque - 19.14 lb-in 2.19 N·m | Torque at Max Output - 11.21 lb-in 1.27 N·m | Speed at Max Output (rpm) - 50 | $234.00 |
Add To Cart
Request Quote |
2TK3GN-AW2U / 2GN50K | Frame Size - 2.36 in60 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 8 mm | Starting Torque - 22.58 lb-in 2.56 N·m | Torque at Max Output - 12.09 lb-in 1.39 N·m | Speed at Max Output (rpm) - 18 | $238.00 |
Add To Cart
Request Quote |