Suitable for controlling tension and pushing applications in winding operations. Torque can be set to any desired level by changing the input voltage.
301 - 325 of 328 | Results Per Page | View | Unit of Measure
« 11 12 13 14 
Clear Filter

Output Power

  • 3 W (1/250 HP)
  • 6 W (1/125 HP)
  • 10 W (1/75 HP)
  • 20 W (1/38 HP)

Voltage (VAC)

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 3
  • 3.6
  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180

Output Shaft

  • Imperial
  • Metric

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Starting Torque

Torque at Max Output

Speed at Max Output (rpm)

Web Price

Add To Cart / Contact Sales
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 1/2 in. - 88 lb-in  10 N·m   - 79.84 lb-in  9.13 N·m   - 18 $309.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 1/2 in. - 88 lb-in  10 N·m   - 86.63 lb-in  9.9 N·m   - 15 $309.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 1/2 in. - 88 lb-in  10 N·m   - 88 lb-in  10 N·m   - 12 $309.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 1/2 in. - 88 lb-in  10 N·m   - 88 lb-in  10 N·m   - 10 $309.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 1/2 in. - 88 lb-in  10 N·m   - 88 lb-in  10 N·m   - 9 $309.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 1/2 in. - 88 lb-in  10 N·m   - 88 lb-in  10 N·m   - 7.50 $309.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 1/2 in. - 88 lb-in  10 N·m   - 88 lb-in  10 N·m   - 6 $309.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 1/2 in. - 88 lb-in  10 N·m   - 88 lb-in  10 N·m   - 5 $309.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3 :1 - 1/2 in. - 7.44 lb-in  0.85 N·m   - 4.71 lb-in [60 Hz]  5.47 lb-in [50 Hz]  0.53 N·m [60 Hz]  0.63 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] $296.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - 1/2 in. - 8.93 lb-in  1.02 N·m   - 5.65 lb-in [60 Hz]  6.56 lb-in [50 Hz]  0.64 N·m [60 Hz]  0.76 N·m [50 Hz]   - 208 [50 Hz] 250 [60 Hz] $296.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 1/2 in. - 12.4 lb-in  1.42 N·m   - 7.85 lb-in [60 Hz]  9.11 lb-in [50 Hz]  0.89 N·m [60 Hz]  1.05 N·m [50 Hz]   - 150 [50 Hz] 180 [60 Hz] $296.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 1/2 in. - 14.88 lb-in  1.7 N·m   - 10.94 lb-in [50 Hz]  9.42 lb-in [60 Hz]  1.07 N·m [60 Hz]  1.26 N·m [50 Hz]   - 125 [50 Hz] 150 [60 Hz] $296.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 1/2 in. - 18.6 lb-in  2.13 N·m   - 11.77 lb-in [60 Hz]  13.67 lb-in [50 Hz]  1.34 N·m [60 Hz]  1.58 N·m [50 Hz]   - 100 [50 Hz] 120 [60 Hz] $296.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 1/2 in. - 22.33 lb-in  2.55 N·m   - 14.12 lb-in [60 Hz]  16.4 lb-in [50 Hz]  1.6 N·m [60 Hz]  1.9 N·m [50 Hz]   - 100 [60 Hz] 83 [50 Hz] $296.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 1/2 in. - 31.01 lb-in  3.54 N·m   - 19.62 lb-in [60 Hz]  22.78 lb-in [50 Hz]  2.23 N·m [60 Hz]  2.63 N·m [50 Hz]   - 60 [50 Hz] 72 [60 Hz] $296.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 1/2 in. - 37.21 lb-in  4.25 N·m   - 23.54 lb-in [60 Hz]  27.34 lb-in [50 Hz]  2.67 N·m [60 Hz]  3.16 N·m [50 Hz]   - 50 [50 Hz] 60 [60 Hz] $296.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 1/2 in. - 44.65 lb-in  5.1 N·m   - 28.25 lb-in [60 Hz]  32.81 lb-in [50 Hz]  3.21 N·m [60 Hz]  3.79 N·m [50 Hz]   - 42 [50 Hz] 50 [60 Hz] $296.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 1/2 in. - 55.89 lb-in  6.39 N·m   - 35.36 lb-in [60 Hz]  41.06 lb-in [50 Hz]  4.02 N·m [60 Hz]  4.75 N·m [50 Hz]   - 30 [50 Hz] 36 [60 Hz] $307.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 1/2 in. - 67.07 lb-in  7.67 N·m   - 42.43 lb-in [60 Hz]  49.28 lb-in [50 Hz]  4.82 N·m [60 Hz]  5.69 N·m [50 Hz]   - 25 [50 Hz] 30 [60 Hz] $307.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 1/2 in. - 80.48 lb-in  9.2 N·m   - 50.92 lb-in [60 Hz]  59.13 lb-in [50 Hz]  5.78 N·m [60 Hz]  6.83 N·m [50 Hz]   - 21 [50 Hz] 25 [60 Hz] $307.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 1/2 in. - 88 lb-in  10 N·m   - 70.72 lb-in [60 Hz]  82.13 lb-in [50 Hz]  8.03 N·m [60 Hz]  9.49 N·m [50 Hz]   - 15 [50 Hz] 18 [60 Hz] $317.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 1/2 in. - 88 lb-in  10 N·m   - 76.73 lb-in [60 Hz]  88 lb-in [50 Hz]  10 N·m [50 Hz]  8.71 N·m [60 Hz]   - 13 [50 Hz] 15 [60 Hz] $317.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 1/2 in. - 88 lb-in  10 N·m   - 88 lb-in  10 N·m   - 10 [50 Hz] 12 [60 Hz] $317.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 1/2 in. - 88 lb-in  10 N·m   - 88 lb-in  10 N·m   - 10 [60 Hz] 8 [50 Hz] $317.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 1/2 in. - 88 lb-in  10 N·m   - 88 lb-in  10 N·m   - 8 [50 Hz] 9 [60 Hz] $317.00 Add To Cart
Request Quote
301 - 325 of 328 | Results Per Page | View | Unit of Measure
« 11 12 13 14 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved