Suitable for controlling tension and pushing applications in winding operations. Torque can be set to any desired level by changing the input voltage.
326 - 328 of 328 | Results Per Page | View | Unit of Measure
« 11 12 13 14 
Clear Filter

Output Power

  • 3 W (1/250 HP)
  • 6 W (1/125 HP)
  • 10 W (1/75 HP)
  • 20 W (1/38 HP)

Voltage (VAC)

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 3
  • 3.6
  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180

Output Shaft

  • Imperial
  • Metric

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Starting Torque

Torque at Max Output

Speed at Max Output (rpm)

Web Price

Add To Cart / Contact Sales
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 1/2 in. - 88 lb-in  10 N·m   - 88 lb-in  10 N·m   - 6 [50 Hz] 7.5 [60 Hz] $317.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 1/2 in. - 88 lb-in  10 N·m   - 88 lb-in  10 N·m   - 5 [50 Hz] 6 [60 Hz] $317.00 Add To Cart
Request Quote
- 3.54 in90 mm - 20 W (1/38 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 1/2 in. - 88 lb-in  10 N·m   - 88 lb-in  10 N·m   - 4 [50 Hz] 5 [60 Hz] $317.00 Add To Cart
Request Quote
326 - 328 of 328 | Results Per Page | View | Unit of Measure
« 11 12 13 14 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved