Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Starting Torque |
Torque at Max Output |
Speed at Max Output (rpm) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
5TK20GN-CW2E / 5GN90KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 88 lb-in 10 N·m | Torque at Max Output - 88 lb-in 10 N·m | Speed at Max Output (rpm) - 10 [60 Hz] 8 [50 Hz] | $317.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN9K | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 12 mm | Starting Torque - 22.33 lb-in 2.55 N·m | Torque at Max Output - 14.12 lb-in [60 Hz] 16.4 lb-in [50 Hz] 1.6 N·m [60 Hz] 1.9 N·m [50 Hz] | Speed at Max Output (rpm) - 100 [60 Hz] 83 [50 Hz] | $296.00 |
Add To Cart
Request Quote |
5TK20GN-CW2E / 5GN9KA | Frame Size - 3.54 in90 mm | Output Power - 20 W (1/38 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 1/2 in. | Starting Torque - 22.33 lb-in 2.55 N·m | Torque at Max Output - 14.12 lb-in [60 Hz] 16.4 lb-in [50 Hz] 1.6 N·m [60 Hz] 1.9 N·m [50 Hz] | Speed at Max Output (rpm) - 100 [60 Hz] 83 [50 Hz] | $296.00 |
Add To Cart
Request Quote |