Suitable for controlling tension and pushing applications in winding operations. Torque can be set to any desired level by changing the input voltage.
51 - 75 of 328 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Output Power

  • 3 W (1/250 HP)
  • 6 W (1/125 HP)
  • 10 W (1/75 HP)
  • 20 W (1/38 HP)

Voltage (VAC)

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 3
  • 3.6
  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180

Output Shaft

  • Imperial
  • Metric

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Starting Torque

Torque at Max Output

Speed at Max Output (rpm)

Web Price

Add To Cart / Contact Sales
Sort by
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 8 mm - 7.52 lb-in  0.85 N·m   - 4.02 lb-in [60 Hz]  4.18 lb-in [50 Hz]  0.46 N·m [60 Hz]  0.47 N·m [50 Hz]   - 50 [50 Hz] 60 [ 60 Hz] $227.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 5/16 in. - 7.52 lb-in  0.85 N·m   - 4.02 lb-in [60 Hz]  4.18 lb-in [50 Hz]  0.46 N·m [60 Hz]  0.47 N·m [50 Hz]   - 50 [50 Hz] 60 [ 60 Hz] $227.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 8 mm - 26 lb-in  3 N·m   - 26 lb-in  3 N·m   - 4.2 [50 Hz] 5 [ 60 Hz] $245.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 5/16 in. - 26 lb-in  3 N·m   - 26 lb-in  3 N·m   - 4.2 [50 Hz] 5 [ 60 Hz] $245.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 8 mm - 9.02 lb-in  1.02 N·m   - 4.83 lb-in [60 Hz]  5.01 lb-in [50 Hz]  0.55 N·m [60 Hz]  0.57 N·m [50 Hz]   - 42 [50 Hz] 50 [ 60 Hz] $227.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 5/16 in. - 9.02 lb-in  1.02 N·m   - 4.83 lb-in [60 Hz]  5.01 lb-in [50 Hz]  0.55 N·m [60 Hz]  0.57 N·m [50 Hz]   - 42 [50 Hz] 50 [ 60 Hz] $227.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 8 mm - 11.29 lb-in  1.28 N·m   - 6.05 lb-in [60 Hz]  6.27 lb-in [50 Hz]  0.69 N·m [60 Hz]  0.71 N·m [50 Hz]   - 30 [50 Hz] 36 [ 60 Hz] $234.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 5/16 in. - 11.29 lb-in  1.28 N·m   - 6.05 lb-in [60 Hz]  6.27 lb-in [50 Hz]  0.69 N·m [60 Hz]  0.71 N·m [50 Hz]   - 30 [50 Hz] 36 [ 60 Hz] $234.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - 8 mm - 1.8 lb-in  0.2 N·m   - 0.97 lb-in [60 Hz]  1 lb-in [50 Hz]  0.11 N·m [50 Hz]  0.11 N·m [60 Hz]   - 208 [50 Hz] 250 [ 60 Hz] $227.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - 5/16 in. - 1.8 lb-in  0.2 N·m   - 0.97 lb-in [60 Hz]  1 lb-in [50 Hz]  0.11 N·m [50 Hz]  0.11 N·m [60 Hz]   - 208 [50 Hz] 250 [ 60 Hz] $227.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 8 mm - 13.55 lb-in  1.53 N·m   - 7.25 lb-in [60 Hz]  7.53 lb-in [50 Hz]  0.83 N·m [60 Hz]  0.85 N·m [50 Hz]   - 25 [50 Hz] 30 [ 60 Hz] $234.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 5/16 in. - 13.55 lb-in  1.53 N·m   - 7.25 lb-in [60 Hz]  7.53 lb-in [50 Hz]  0.83 N·m [60 Hz]  0.85 N·m [50 Hz]   - 25 [50 Hz] 30 [ 60 Hz] $234.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 8 mm - 16.26 lb-in  1.84 N·m   - 8.71 lb-in [60 Hz]  9.03 lb-in [50 Hz]  1 N·m [60 Hz]  1.02 N·m [50 Hz]   - 21 [50 Hz] 25 [ 60 Hz] $234.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 5/16 in. - 16.26 lb-in  1.84 N·m   - 8.71 lb-in [60 Hz]  9.03 lb-in [50 Hz]  1 N·m [60 Hz]  1.02 N·m [50 Hz]   - 21 [50 Hz] 25 [ 60 Hz] $234.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3 :1 - 8 mm - 1.5 lb-in  0.17 N·m   - 0.8 lb-in [60 Hz]  0.84 lb-in [50 Hz]  0.09 N·m [50 Hz]  0.09 N·m [60 Hz]   - 250 [50 Hz] 300 [ 60 Hz] $227.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3 :1 - 5/16 in. - 1.5 lb-in  0.17 N·m   - 0.8 lb-in [60 Hz]  0.84 lb-in [50 Hz]  0.09 N·m [50 Hz]  0.09 N·m [60 Hz]   - 250 [50 Hz] 300 [ 60 Hz] $227.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 8 mm - 22.58 lb-in  2.56 N·m   - 12.09 lb-in [60 Hz]  12.55 lb-in [50 Hz]  1.39 N·m [60 Hz]  1.42 N·m [50 Hz]   - 15 [50 Hz] 18 [ 60 Hz] $245.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 5/16 in. - 22.58 lb-in  2.56 N·m   - 12.09 lb-in [60 Hz]  12.55 lb-in [50 Hz]  1.39 N·m [60 Hz]  1.42 N·m [50 Hz]   - 15 [50 Hz] 18 [ 60 Hz] $245.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 8 mm - 2.51 lb-in  0.28 N·m   - 1.34 lb-in [60 Hz]  1.39 lb-in [50 Hz]  0.15 N·m [60 Hz]  0.16 N·m [50 Hz]   - 150 [50 Hz] 180 [ 60 Hz] $227.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 5/16 in. - 2.51 lb-in  0.28 N·m   - 1.34 lb-in [60 Hz]  1.39 lb-in [50 Hz]  0.15 N·m [60 Hz]  0.16 N·m [50 Hz]   - 150 [50 Hz] 180 [ 60 Hz] $227.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 8 mm - 24.5 lb-in  2.77 N·m   - 13.12 lb-in [60 Hz]  13.61 lb-in [50 Hz]  1.5 N·m [60 Hz]  1.54 N·m [50 Hz]   - 12.5 [50 Hz] 15 [ 60 Hz] $245.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 5/16 in. - 24.5 lb-in  2.77 N·m   - 13.12 lb-in [60 Hz]  13.61 lb-in [50 Hz]  1.5 N·m [60 Hz]  1.54 N·m [50 Hz]   - 12.5 [50 Hz] 15 [ 60 Hz] $245.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 8 mm - 3.01 lb-in  0.34 N·m   - 1.61 lb-in [60 Hz]  1.67 lb-in [50 Hz]  0.18 N·m [60 Hz]  0.19 N·m [50 Hz]   - 125 [50 Hz] 150 [ 60 Hz] $227.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 5/16 in. - 3.01 lb-in  0.34 N·m   - 1.61 lb-in [60 Hz]  1.67 lb-in [50 Hz]  0.18 N·m [60 Hz]  0.19 N·m [50 Hz]   - 125 [50 Hz] 150 [ 60 Hz] $227.00 Add To Cart
Request Quote
- 2.36 in60 mm - 3 W (1/250 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 8 mm - 3.76 lb-in  0.43 N·m   - 2.01 lb-in [60 Hz]  2.09 lb-in [50 Hz]  0.23 N·m [60 Hz]  0.24 N·m [50 Hz]   - 100 [50 Hz] 120 [ 60 Hz] $227.00 Add To Cart
Request Quote
51 - 75 of 328 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved